Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Dock, Dual Display - 4K HDMI / mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging


USB-C dock adds HDMI, VGA, mDP, USB, PD Charging and other ports to your Chromebook, Windows laptop or PC.
  • Connects 2 displays at the same time for easy multitasking and increasing productivity
  • Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • Provides 20V 5A (100W) power output for fast-charging large-capacity mobile devices
  • USB-C, USB-A and memory card readers allow connection of flash drives and other peripherals
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U442-DOCK1-B

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This multiport USB-C dock expands the potential of your Windows laptop or other device with a USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device, connecting to a Gigabit Ethernet network and a lot more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The Mini DisplayPort (mDP) and HDMI outputs support Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. The VGA output supports HD resolutions up to 1920 x 1200, including 1080p, at 60 Hz. A DisplayPort or DVI display may also be connected using an mDP to DP or HDMI to DVI adapter (adapters sold separately).
Connects Up to 2 Displays at the Same Time
Connecting two external monitors simultaneously allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. Connect dual monitors in Extended (4K @ 30 Hz mDP with 1080p HDMI or 720p VGA) and Mirror (1080p mDP with 1080p HDMI or 1080p VGA) modes. HDMI and VGA video ports will not work simultaneously.
Connects USB Peripherals
The USB-A hub ports accept up to three USB peripherals, such as flash drives, mice, keyboards and printers. They support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One USB port also supports BC 1.2 charging with 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host must support USB OTG (On-the-Go).
PD 3.0 Fast Role Swap Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Audio Equipment
The USB-C dock’s 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet.
Built-In USB-C Cable Connects in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock for Windows laptops, Chromebooks and other devices requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort*, Mini DisplayPort, VGA, DVI* or HDMI input

*Requires adapter (sold separately)

Package Includes

  • U442-DOCK1-B USB-C Docking Station, Dual Display, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209153
Product TypeDocking Station
TechnologyCat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported2
Video PortsMINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsDisplayPort 1.2; HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video ResolutionMDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended ModeYes
Extended Mode Details
1x Mini DP (4K 30Hz) + 1x HDMI (1080P 60Hz)
1x Mini DP (4K 30Hz) +1x VGA (720P 60Hz)
Mirror ModeYes
Mirror Mode Details
1x Mini DP (1080P) + 1x HDMI (1080P)
1x Mini DP (1080P) +1x VGA (1080P)
HDR SupportNo
Chroma Sub Sampling4:4:4; 4:4:4; 4:2:2
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)8.3
Product Length (cm.)21.08
Product Length (ft.)0.69
Product Length (m.)0.21
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)5
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 Port: Green (Power), Orange (Link)
CHARGING
Total Charging Watts100
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps1.5A; 5A
PHYSICAL
Material of ConstructionAluminum, PVC
ColorBlack
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 5.20 x 6.50
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.67 x 2.95 x 5.39
Unit Packaging TypeBox
Unit Weight (lbs.)0.22
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range14 to 158°F (-10 to 70°C)
BTUs  17.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB BC 1.2: 5V/1.5A (7.5W), USB-A: 5V/1A (5W), USB-C PD: 20V/5A (100W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
CONNECTIONS
Number of Ports11
Dock Connectors(3) USB-A 3.0, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 2(3) USB 3.0 A (FEMALE)
Side B - Connector 3MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Side B - Connector 5USB C (FEMALE)
Side B - Connector 63.5MM (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.4
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
SD Card SpecificationSD; Micro SD
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U442DOCK1B model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 7 ft. (2.13 m) N201-007-BL N201-007-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
Mini DisplayPort to DisplayPort Adapter Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m) P583-003 P583-003 Mini DisplayPort to DisplayPort Adapter Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m)
Mini DisplayPort to DisplayPort Adapter Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m) P583-006 P583-006 Mini DisplayPort to DisplayPort Adapter Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m)
Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m) P584-003 P584-003 Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 3 ft. (0.9 m)
Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m) P584-006 P584-006 Mini DisplayPort Cable (M/M), 4K 60 Hz, White, 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.