Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook, Chromebook or wall/car charger.

  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • C94 Lightning connector compatible with Apple 18W USB-C power adapter
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible plugs connect in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This USB-C sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on a computer, MacBook, Chromebook, Ultrabook, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring photos, MP3s and other important files at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.

Reversible C94 Lightning and USB Type-C Plugs Connect in Either Direction
Connect the C94 Lightning plug to your Apple device for charging and synchronizing, and connect the USB-C plug to a USB-C port on a computer or charger. The reversible plugs connect in either direction to ensure you get it on the first try. While the cable is compatible with all USB-C ports, the C94 Lightning connector is designed for optimal charging performance with Apple’s 18W USB-C power adapter.

MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

System Requirements

  • Computer, laptop or charger with USB-C port
  • Most current iPhone, iPad and iPod devices

Package Includes

M102-02M-WH USB-C to Lightning Sync/Charge Cable (M/M), White, 2 m (6.6 ft.)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332260871
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.0mm
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 U280-C02-C1A1 U280-C02-C1A1 Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) U280-W02-A1C1 U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to Displayport 4K 60Hz Adapter with PD Charging U444-06N-DP-C U444-06N-DP-C USB-C to Displayport 4K 60Hz Adapter with PD Charging
USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black U444-06N-VGUB-C U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.