Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transfers memory card data to your MacBook, PC, phone or laptop via your device’s USB-A, USB-C or Thunderbolt 3 port.

  • Built-in USB-A and USB-C male connectors are compatible with most devices
  • USB 3.1 Gen 1 data transfer speeds up to 5 Gbps for fast file sharing
  • Supports latest SD and Micro SD formats, including SDXC and SDHC
  • Easy plug-and-play operation—no new software or drivers required
  • Fits easily into camera bag or laptop sleeve for use anywhere
  • 3-year limited warranty

Features

High-Speed Data Transfer to Almost Any Desktop or Mobile Device
If your MacBook, Chromebook, PC, tablet, smartphone or laptop has no built-in memory card reader, but does have a USB-A, USB-C or Thunderbolt 3 port, this USB 3.1 memory card reader is an essential data storage tool. It easily transfers photos, documents, HD video and other files from a wide variety of memory cards to your device. Because this unit has both USB-A and USB-C plugs, you save the expense of buying multiple memory card readers.
USB Connectors Built Into Either End Connect to Almost Any Device
Just insert an SD or Micro SD card into the USB card reader’s slot, and then plug the built-in USB-A or USB-C male connector into your MacBook, Chromebook, PC, tablet, smartphone or laptop to begin reading files. Removable caps protect the connectors from damage and debris.
Immediate Read/Write Access to Almost Any SD or Micro SD Card
The two built-in memory card slots supports all the latest formats, including SDXC (Secure Digital Extended Capacity) and SDHC (Secure Digital High Capacity). An LED next to the slots let you know data is being transferred. The slots are hot-swappable, so you can exchange cards while the unit remains connected to your MacBook, Chromebook, PC, tablet, smartphone or laptop.
Transfers Data at Rapid Speeds Up to 5 Gbps
If your MacBook, Chromebook, PC, tablet, smartphone or laptop has a USB 3.0 port, this memory card reader transfers digital photos and other files at speeds up to 5 Gbps, which is 10 times faster than USB 2.0 card readers. It’s backward compatible with previous USB generations, including 2.0 and 1.1, so data can transfer regardless of your device.
Versatile Tool for Use at Home, the Office or on the Go
The compact USB 3.1 memory card reader fits easily into your camera bag or laptop sleeve, so you can access files at a moment’s notice. Its plug-and-play technology requires no new software, drivers or external power supply. It’s compatible with all USB-enabled operating systems, including Windows and Mac.
3-Year Warranty and Environmentally Responsible Design
The U452-000-SD-A comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications.

System Requirements

  • MacBook, Chromebook, PC, tablet, smartphone or laptop with USB port (USB 3.0 port required for maximum speeds)
  • Compatible with the following memory cards:
  • SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
  • Micro SD Cards: MicroSD (TransFlash), microSDHC

Package Includes

  • U452-000-SD-A USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206626
INPUT
Bus Powered  Yes
Product Length (in.)2.9
Product Length (cm.)7.37
Product Length (ft.)0.24
Product Length (m)0.07
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Number of Ports2
Side A - Connector 1USB 3.0 A (MALE)
Side A - Connector 2USB C (MALE)
Side B - Connector 1SD (FEMALE)
Side B - Connector 2MICRO SD (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power/Data)
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Length (ft.)0
Unit Dimensions (hwd / in.)0.430 x 2.900 x 0.790
Unit Packaging TypeBox
Unit Weight (lbs.)0.03
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
SD Card SpecificationSD; Micro SD
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 3.x (5Gbps) Hub U360-004-R U360-004-R 4-Port USB 3.x (5Gbps) Hub
7-Port USB 3.x (5Gbps) Hub with 1.5A Charging U360-007 U360-007 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.