Part Number: U444-06N-H3UC2
Adds 4K HDMI, 3 USB-A hub ports and USB-C PD charging to the USB-C or Thunderbolt 3 port on your MacBook or Chromebook.
- USB-C adapter supports 4K @ 60 Hz digital video resolutions as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Power Delivery port provides 20V 5A (100W) output for charging connected host laptop
- USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
- 3-year limited warranty
Features
USB-C Adapter Turns Your USB-C or Thunderbolt 3 Device into a Multiport Workstation
This versatile 4K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. The U444-06N-H3UC2 allows you to transmit digital audio and 4K video to a large display, add a thumb drive and other USB peripherals, and power and charge a PD Charging-compliant device simultaneously.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C connector to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers. The U444-06N-H3UC2 is compliant with both DP 1.4 and DP 1.2.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
The U444-06N-H3UC2 supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, when connected to a DisplayPort 1.4 source device, and 3840 x 2160 at 30 Hz when connected to a DisplayPort 1.2 source. It also supports HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 1 Speeds
Three USB-A ports accept USB peripherals, such as a flash drive, mouse and keyboard, and share up to 5V 1.6A (8W) for charging and powering connected devices. One port is capable of 5V 1.5A (7.5W) power output for quickly charging mobile phones and other devices. The three ports transfer data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The port is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go)
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Connect the device's charger to the PD port using a USB-C cable rated for 5A, such as the U420-006-5A (sold separately, see www.tripplite.eaton.com for details). Note: USB-C PD port does not support Quick Charge (QC).
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. This adapter is backward compatible with 1080p displays, allowing you to use it with older equipment. The U444-06N-H3UC2 fits into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-06N-H3UC2 USB-C Multiport Adapter
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332257178 |
Product Type | USB-C Multiport Hub |
Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV |
Technology | HDMI; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | THUNDERBOLT 3 (Type-C MALE); USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2; DisplayPort 1.4 |
Resolutions Supported | Connect an external display to the |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 3840 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode) |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | Extend the host computer's desktop to a connected HDMI display at the following video resolutions: For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode: 1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode: 1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz |
Mirror Mode | Yes |
Mirror Mode Details | Mirro video output from the host computer to a connected HDMI display at the following video resolutions: For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode: 1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode: 1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
EDID Support | Yes |
Signal Transmission | Unidirectional |
Bandwidth | 18 Gbps |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
AUDIO
Audio Output | HDMI |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Input Plug Type | USB-C (MALE) |
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | Bus; USB |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) USB A (FEMALE) |
Side B - Connector 4 | HDMI (FEMALE) |
Side B - Connector 5 | USB C (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 1.6A (USB-A x3); 5A (PD Charge) |
Total Charging Watts | 100 |
Charging Method | USB |
Charging Port Type | (3) USB A (FEMALE); USB C (FEMALE) |
Charging Ports | (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
Charging Ports Details |
|
Charging Ports / Amps | 1.5A; 5A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | Black |
Material of Construction | TPE, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 4.3mm |
Cable Length (ft.) | 0.56 |
Cable Length (in.) | 6.69 |
Total Number of Ports | 5 |
Unit Dimensions (hwd / in.) | 0.450 x 1.340 x 4.170 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.0661 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 10% to 90% RH, Non Condensing |
Power Provided to Connected Device(s) | 100W PD 3.0 Charging; (5V/1.5A) 7.5W |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | No |
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-006-5A | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images