Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Multiport Adapter - HDMI 4K 60 Hz, 4:4:4, HDR, USB-A, 100W PD Charging, Black


4K USB-C adapter adds HDMI, USB-A and USB-C PD charging ports to the USB-C or Thunderbolt 3 port on your MacBook or Chromebook.
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • USB-C PD 3.0 port provides 20V 5A (100W) power output for charging connected device
  • USB-A port supports USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-06N-H4UBC2

Have a Question?
Contact Us

Features

USB-C Adapter Turns Your USB-C or Thunderbolt 3 Device into a Multiport Workstation
This 4K adapter turns the USB-C or Thunderbolt 3 port on your tablet, laptop, Chromebook, MacBook, smartphone or PC into multiple ports. It’s ideal for transmitting digital audio and 4K video to a large display, adding a thumb drive or other USB peripheral, and powering and charging a PD Charging-compliant mobile device—all at the same time. It’s an ideal tool for working in high-definition photography, videography or cinematography, as well as streaming video for digital signage in crystal-clear 4K.
Supports USB DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The U444-06N-H4UBC2 supports Ultra HD video resolutions up to 4K x 2K (4096 x 2160) at 60 Hz, as specified in HDMI 2.0. It is capable of carrying HDR signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. 
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and supports charging up to 5V 1.5A (7.5W) for mobile devices. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. Note: Host must support USB OTG (On-the-Go).
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Connect the port to the device’s AC wall charger. Like the USB-A port, the USB-C port also transfers data at USB 3.1 Gen 1 speeds up to 5 Gbps. Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. About the size of a credit card, the U444-06N-H4UBC2 fits easily into a pocket, purse or laptop bag for convenient connections on the go.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Edit HDR video or digital photos using a 4K monitor
  • Charge and power a USB-C or Thunderbolt 3 device with its AC wall charger
  • Connect a USB peripheral, such as an external hard drive, printer or hub

Package Includes

  • U444-06N-H4UBC2 USB-C Multiport Adapter
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (DP 1.4 required for 4K @ 60 Hz)
  • Display device with HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251282
Product TypeMultiport Adapter
TechnologyHDMI; HDR; Thunderbolt; USB; USB 3.1 (Gen 1)
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions SupportedHDMI: 4K 60Hz (4096 x 2160)
Max Supported Video Resolution4096 x 2160 @ 60 Hz (with DP1.4 enabled host); 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
Extended ModeNo
Mirror ModeNo
Max Supported Color Depth8-bit
HDR SupportYes
Chroma Sub Sampling4:4:4
AUDIO
Audio SpecificationStereo
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (in.)6
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
CHARGING
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps(1) 2.4A; (1) 5A
PHYSICAL
ColorBlack
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Wire Gauge (AWG)34 AWG, 24 AWG
Material of ConstructionPVC, ABS, Aluminum
Unit Dimensions (hwd / in.)0.45 x 1.34 x 2.83
Unit Packaging TypeBox
Unit Weight (lbs.)0.0661
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH
Storage Humidity Range5% to 90% RH
Power Provided to Connected Device(s)USB-A Port = Max 7.5W (5V/1.5A); PD Charge 3.0 Port = Max 100W (20V/5A), with 7.5W dedicated to the unit and remaining 92.5W passed to the host device
CONNECTIONS
Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDCP Specification2.2
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, CE and FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U44406NH4UBC2 model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.