Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

USB-C Triple Display Adapter, 4K 60Hz HDMI, Displayport and VGA with MST

Part Number:  U444-06N-HVDPW

USB-C adapter connects HDMI, VGA and/or DisplayPort monitors to the USB-C or Thunderbolt 3 port on your tablet, MacBook or Chromebook.
  • Transmits video signals from laptops and tablets supporting USB-C DisplayPort Alt Mode
  • Connects DisplayPort/HDMI/VGA with no need to carry separate adapters for each display
  • DisplayPort/HDMI ports deliver UHD quality at resolutions up to 3840 x 2160 (4K x 2K)
  • VGA port delivers HD quality at video resolutions up to 1920 x 1200 (including 1080p)
  • Supports DisplayPort MST mode for playing video on multiple displays at once
  • 3-year limited warranty
Have a Question?
Contact Us

Features

USB-C All-in-One Adapter Connects DisplayPort/HDMI/VGA Displays to Your USB-C Device
No more carrying around separate adapters to match various monitors, projectors and televisions. This USB-C all-in-one adapter connects the USB-C or Thunderbolt 3 port on your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DisplayPort (DP), HDMI or VGA display—or all three at the same time. A simple all-in-one solution for displaying video content on a larger screen, the U444-06N-HVDPW is ideal for creating video walls, giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K x 2K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers. The U444-06N-HVDPW also supports DisplayPort MST (Multi-Stream Transport) mode, which allows you to show different video on each display, duplicate the same video on all displays, or combine all monitors into one large display.
Transmits Crystal-Clear 4K HDMI and DisplayPort Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI and/or DP television, projector and/or monitor, connect the HDMI and DP ports to the displays with user-supplied cabling (such as Tripp Lite’s P569-Series HDMI and P580-Series DP cables). The adapter supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz (HDMI) and 60 Hz (DP).
You Can Keep Using Your Current VGA Monitor and Save Money
The all-in-one unit also features an HD15 port, in addition to HDMI and DP. This allows you to continue using an existing VGA display, instead of investing money in something new. The HD15 port supports high-definition resolutions up to 1920 x 1200, including 1080p, at 60 Hz.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C all-in-one adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. Its low-profile design makes it easy to carry in a briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device(s) with HDMI, DisplayPort and/or VGA input

Package Includes

  • U444-06N-HVDPW USB-C Multiport Adapter - HDMI/DisplayPort/VGA, White
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237323
Device CompatibilityChromebook; Computer; Laptop
TechnologyDisplayPort; HDMI; VGA/SVGA
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputDISPLAYPORT (FEMALE); HDMI (FEMALE); VGA
Number of Monitors Supported3
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE); VGA
Video Ports DetailsHDMI 1.4; HDCP 1.4; HDCP 2.2; DisplayPort 1.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 x 2160 (4K X 2K) @ 30 Hz; DisplayPort: 3840 x 2160 (4K X 2K) @ 60 Hz; VGA: 1920 x 1200 (1080P) @ 60 HZ
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
EDID SupportYes
DisplayPort Alt ModeYes
INPUT
Built-In Cable Length (in.)4.3
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28/34
Unit Dimensions (hwd / in.)55.000 x 3.460 x 1.650
Unit Weight (lbs.)0.095
ENVIRONMENTAL
Operating Temperature Range32 ~ 113F (0 ~ 45C)
Storage Temperature Range14 ~ 158F (-10 ~ 70C)
Operating Humidity Range10% ~ 85% RH
Storage Humidity Range5% ~ 90% RH
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3DISPLAYPORT (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.4; 2.2
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
MST Support  Yes
Multi-Resolution SupportYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Related Products

Audio Video Cables

  Model Number Description
Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003-SM P502-003-SM Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006-SM P502-006-SM Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010-SM P502-010-SM Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.