Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB-C Hub with Self-Storing Cable and Power Delivery, 2x USB-A, 2x USB-C, 100W PD 3.0, 10Gbps, USB 3.1

Model Number: U460-T04-2A2C-2


Adds a USB-C, a USB-C Power Delivery and 2 USB-A ports to the USB-C or Thunderbolt 3 port on your MacBook, PC, tablet or smartphone.
  • USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices
  • Power Delivery cable provides 5A (100W) power output for charging connected device
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation

  • 3-year limited warranty

Features

USB-C 3.1 Hub Connects 4 USB Peripherals to Your MacBook or Chromebook
This USB-C hub allows you to connect up to four USB peripherals to your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC. Not only can you expand the potential of your device by connecting USB peripherals, such as an external hard drive, flash drive, power meter and printer, but you can also power and fast-charge the device through the USB-C Power Delivery (PD) 3.0 port.
PD Charging Port Charges the Connected Device via AC Wall Charger
The USB-C PD charging port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port to enjoy lightning-fast data transfer speeds up to 10 Gbps.
Connects USB Peripherals and Transfers Data at Lightning-Fast USB 3.1 Gen 2 Speeds
In addition to accepting USB peripherals, the dual USB-A 3.0 ports provide up to 0.9 amps each for charging and powering mobile devices. The USB-C data port provides up to 1.5A for charging devices. All four USB ports transfer data at speeds up to 10 Gbps, which is twice as fast as USB 3.1 Gen 1. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Self-Storing USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. The six-inch cable wraps into the adapter when not in use, making the unit easy to carry in a briefcase or laptop bag for connecting on the go.
Ready to Use Right Out of the Package
The plug-and-play USB Type-C hub is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

Typical Applications

  • Charge and power a MacBook, Chromebook, tablet or other USB-C or Thunderbolt 3 device
  • Connect up to 4 USB peripherals, such as an external hard drive, flash drive, power meter and printer

Package Includes

  • U460-T04-2A2C-2 USB 3.1 C Hub, 10 Gbps, Black
  • Owner’s manual

System Requirements

  • Device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236449
OUTPUT
Charging Ports / Amps0.9A; 1.5A; 5A
Charging Watts100
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)0.55 x 3 x 1.7
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range23 to 158 F (-5 to 70 C)
Operating Humidity Range5% ~ 85%
Storage Humidity Range5% ~ 90%
Power Provided to Connected Device(s)USB-A Port: 900mA; USB-C: 1.5A; USB-C PD 3.0 Charging Port: 2A
CONNECTIONS
Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2(2) USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.1 Gen 2 (up to 10 Gbps)
Driver RequiredNo
UASP Support  Yes
USB Power Delivery (PD) Charging SupportYes
TechnologyUSB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 2)
USB Power Delivery (PD) Charging Specification3.0
CERTIFICATIONS
CertificationsTested to RoHS, CE, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U322-010-BK | USB, Lightning & FireWire U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.
U420-003 | USB, Lightning & FireWire U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
U422-003 | USB, Lightning & FireWire U422-003 USB-C to USB Type-B Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
U426-003 | USB, Lightning & FireWire U426-003 USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
USB Cables
  Model Number Description
U426-003 | USB Cables U426-003 USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
U422-003 | USB Cables U422-003 USB-C to USB Type-B Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
U420-003 | USB Cables U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.

Resources & Downloads

support icon

Do you own a
U460-T04-2A2C-2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.