Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to 3.5 mm Stereo Audio Adapter - USB 2.0, Silver

Model Number: U437-002 New


Connects a microphone and stereo headphones to the USB-C or Thunderbolt 3 port on your smartphone, MacBook, Chromebook or tablet.
  • Adds two 3.5 mm ports to a device that comes with no more than one stereo audio jack
  • Connecting to a USB-C port lets you bypass a defective sound card or audio jack
  • Compact aluminum housing fits into a laptop bag for easy listening anywhere
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for speedy installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

3.5 mm Audio Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to Stereo Audio Adapter allows you to connect a microphone and stereo earbuds or speakers to your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. Not only does this adapter allow you to bypass a defective sound card or 3.5 mm headphone jack, it also lets you connect to a device that offers only USB-C ports. The adapter features separate microphone (red) and headphone (green) jacks, instead of combining them into a single 3.5 mm audio connector as many notebooks do.
Built-In USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right Out of the Package
The plug-and-play audio adapter requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

Typical Applications

  • Listen to streaming music or sporting events through headphones, earbuds or speakers
  • Connect a microphone to chat online via Skype or Facetime
  • Record a podcast on your MacBook, Chromebook or other notebook computer

Package Includes

  • U437-002 USB-C to Stereo Audio Adapter - USB 2.0, Silver
  • Quick Start Guide

System Requirements

  • PC, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone with USB-C or Thunderbolt 3 port
  • Microphone, headphones, earbuds and/or speakers with 3.5 mm plug
  • Windows or Mac operating system
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213822
INPUT
Built-In Cable Length (ft.)0.66
Built-In Cable Length (m)0.2
Built-In Cable Length (in.)7.87
Built-In Cable Length (cm)20
Bus Powered  Yes
Product Length (in.)10.75
Product Length (cm.)27.3
Product Length (ft.)0.9
Product Length (m.)0.27
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket TypePVC
Cable Outer Diameter (OD)4.4mm +/- 0.15mm
ColorSilver
Material of ConstructionAluminum
Unit Dimensions (hwd / in.)0.51 x 1.10 x 1.81
Unit Packaging TypePolybag
Unit Weight (lbs.)0.082
ENVIRONMENTAL
Operating Temperature Range32 ~ 158F (0 ~ 70C)
Storage Temperature Range-40 ~ 194F (-40 ~ 90C)
Relative Humidity20 ~ 80% RH
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1(1) 3.5MM (FEMALE)
Side B - Connector 2(1) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Audio SpecificationStereo
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
TechnologyStereo Audio; USB; USB 2.0 (High Speed)
CERTIFICATIONS
CertificationsTested to RoHS, REACH, FCC, CE
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P311-006 | Digital Signage & Audio/Video P311-006 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft.
P311-010 | Digital Signage & Audio/Video P311-010 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft.
P311-025 | Digital Signage & Audio/Video P311-025 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft.
P312-003 | Digital Signage & Audio/Video P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft.
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P312-012 | Digital Signage & Audio/Video P312-012 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft.
P312-015 | Digital Signage & Audio/Video P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft.
P312-025 | Digital Signage & Audio/Video P312-025 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft.
P312-050 | Digital Signage & Audio/Video P312-050 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft.
USB, Lightning & FireWire
  Model Number Description
U460-004-2A2C | USB, Lightning & FireWire U460-004-2A2C 4-Port USB-C Hub, USB C to 2x USB-A, 2x USB-C, USB 3.0, White
U460-004-2A2CB | USB, Lightning & FireWire U460-004-2A2CB 4-Port USB-C Hub, USB C to 2x USB-A, 2x USB-C, USB 3.0, Black

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U437-002

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.