USB-C to HDMI Active Adapter Cable (M/F), 4K 60 Hz, HDR, 4:4:4, DP 1.4 Alt Mode, HDCP 2.2, Black, 6 in. (15.2 cm)
Part Number: U444-06N-HDR4-B
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
- HDMI cable (M/M) that supports 4K 60 Hz resolutions
Package Includes
- U444-06N-HDR4-B USB-C to HDMI Adapter Cable, M/F, Black, 6 in.
- Instruction sheet
Specifications
OVERVIEW
UPC Code | 037332253804 |
Product Type | Active Cable |
Technology | HDMI |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 2.2; DisplayPort 1.4 |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K) |
Max Supported Video Resolution | 4K @ 60Hz (4096 x 2160) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
INPUT
Built-In Cable Length (ft.) | 0.4921 |
Built-In Cable Length (in.) | 5.91 |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 4.2MM |
Wire Gauge (AWG) | 34/24 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 5.91 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.0661 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 158 °F (-10 to 70 °C) |
Operating Humidity Range | 10 - 85% RH, NON-CONDENSING |
Storage Humidity Range | 5 - 85% RH, NON-CONDENSING |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Multi-Resolution Support | Yes |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. |
![]() |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images