Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to DP cable connects a DisplayPort monitor to your MacBook Pro or Windows laptop's USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Uni-directional plug-and-play cable directs A/V signals only from USB-C to DisplayPort
  • 3-year limited warranty

Features

USB-C to DP Converter Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed USB Type-C to DisplayPort adapter (M/F) connects a DisplayPort monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet or media center. Backward compatible with all your existing USB-C sources and DisplayPort displays, the U444-06N-DP8W is ideal for future-proofing your 1080p or 4K audio/video application in anticipation of an 8K upgrade. It flawlessly handles data transfer speeds up to 32 Gbps.
Supports USB-C DisplayPort 1.4 Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort 1.4 Alt Mode, you can output 8K video and digital audio to a DisplayPort monitor, television or projector without installing special software drivers. The cable is backward compatible with DP 1.2 Alt Mode signals.
Enjoy the Clarity of 4K/8K Video with Digital Audio, HDR and 4:4:4 Color
The U444-06N-DP8W supports Ultra High Speed 8K video resolutions up to 7680 x 4320 at 30 Hz, as well as 48-bit Deep Color and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. An equalizer built into the DisplayPort connector automatically adjusts the video image to perfect clarity.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort adapter requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the DisplayPort end to your monitor or HDTV with a DisplayPort cable (sold separately).

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input
  • DisplayPort 1.4 cable (M/M)
  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

  • U444-06N-DP8W USB-C to DisplayPort Adapter Cable, M/F, White, 6 in.
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255563
Product TypeActive Cable
TechnologyDisplayPort
Cable Type  Active
VIDEO
Video InputUSB C (MALE)
Video OutputDISPLAYPORT (FEMALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (FEMALE)
Video Ports DetailsDisplayPort 1.2a; DisplayPort 1.4
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K)
Max Supported Video Resolution7860 x 4320 (8K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
3D Video SupportedYes
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorWhite
Material of ConstructionABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)34/28
Cable Length (ft.)0.5
Cable Length (in.)6
Number of Displays1
Shipping Dimensions (hwd / in.)0.78 x 4.72 x 3.93
Shipping Weight (lbs.)0.09
Unit Packaging TypeBox
Unit Weight (lbs.)0.070
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Built-In EqualizerYes
Displayport Specification1.2; 1.4
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m) P580-006-V4 P580-006-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m)
DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, 9 ft. (2.7 m) P580-009-8K6 P580-009-8K6 DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, 9 ft. (2.7 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.