Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to DP cable connects a DisplayPort monitor to your MacBook Pro or Windows laptop's USB-C or Thunderbolt 3 port.
  • Ideal for future-proofing your current A/V application in anticipation of an 8K upgrade
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 8K @ 30 Hz for enhanced video without latency
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Uni-directional plug-and-play cable directs signals only from USB-C to DisplayPort
  • 3-year limited warranty

Features

USB-C to DP Converter Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed USB Type-C to DisplayPort adapter (M/M) connects a DisplayPort monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet or media center. Backward compatible with all your existing USB-C sources and DisplayPort displays, the U444-006-DP8SE is ideal for future-proofing your 1080p or 4K audio/video application in anticipation of an 8K upgrade.
Supports USB-C DisplayPort 1.4 Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort 1.4 Alt Mode, you can output 8K video and digital audio to a DisplayPort monitor, television or projector without installing special software drivers. The cable is backward compatible with DP 1.2 Alt Mode signals.
Enjoy the Clarity of 4K/8K Video with Digital Audio
The U444-006-DP8SE supports Ultra High Speed 8K video resolutions up to 7680 x 4320 at 30 Hz.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the DisplayPort plug to your display.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input
  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

  • U444-006-DP8SE USB-C to DisplayPort Adapter Cable, M/M, Black/Silver, 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255600
Product TypeActive Cable
TechnologyDisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution7860 x 4320 (8K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack; Gray
Material of ConstructionTPE
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)34/24
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
Unit Packaging TypePolybag
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Displayport Specification1.2; 1.4
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.