Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K USB-C adapter connects a DisplayPort (DP) monitor to the USB-C or Thunderbolt 3 port on your MacBook or Chromebook.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB-C to DP Adapter Connects a DP 4K Monitor to Your USB-C or Thunderbolt 3 Device
This USB to DisplayPort 4K adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DisplayPort-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video in crystal-clear 4K.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K DisplayPort Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready DisplayPort television, projector or monitor, connect the DisplayPort port to the display using a DisplayPort cable (sold separately). The USB to DisplayPort 4K adapter supports video resolutions up to 3840 x 2160 (4K) at 60 Hz, as well as 24-bit Deep Color (8 bits per channel) and 7.1-channel surround sound.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C to DP adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and all other laptops, tablets and devices equipped with a female USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty
The U444-06N-DP4K6W is backed by a 3-year warranty, ensuring reliability and performance.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input

Package Includes

  • U444-06N-DP4K6W USB-C to DisplayPort Adapter – Thunderbolt 3, 3840 x 2160 (4K) @ 60 Hz, White
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213341
Product TypeUSB-C to DisplayPort Adapter
TechnologyDisplayPort
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputDISPLAYPORT (FEMALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (FEMALE)
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Extended ModeNo
Mirror ModeYes
Mirror Mode Details

Supports mirrored DisplayPort video at resolutions up to 3840 x 2160 @ 60 Hz to a single display

Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
INPUT
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.91
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorWhite
Material of ConstructionPlastic, PVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
Number of Displays1
Shipping Dimensions (hwd / in.)1.00 x 5.50 x 3.00
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.550 x 1.800 x 1.100
Unit Packaging TypeBox
Unit Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity5% TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.3
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.