Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Flat USB-C to DisplayPort cable connects a DP monitor to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt 3 port.
  • Flexible flat design allows easy bending and rolling for tangle-free carrying and storage
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports Ultra HD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Flat USB-C to DisplayPort Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to DisplayPort adapter (M/F) connects to a DisplayPort cable to add a DisplayPort monitor to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet, smartphone or PC. It’s ideal for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen.
Flat FPC Design Allows Easy Handling and Storage
The flat, bendable FPC (Flexible Printed Circuit) body helps the cable connect to devices in tight spaces or around obstacles. It rolls easily for tangle-free storage in your backpack or laptop bag.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C connector to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a DisplayPort monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video with Digital Audio and 4:4:4 Color
The U444-F5N-DP4K6 supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as well as 36-bit Deep Color. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for use with the MacBook Pro, Windows laptops and other devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. The five-inch cable fits into your pocket, briefcase or laptop bag for connecting to DisplayPort monitors anywhere.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input
  • DisplayPort cable (M/M) that supports 4K 60 Hz resolutions

Package Includes

  • U444-F5N-DP4K6 USB-C to DisplayPort Flat Adapter Cable, M/F, Black, 5 in.
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255396
Product TypePassive Cable
TechnologyDisplayPort
Host ConnectorUSB C (MALE)
Cable Type  Passive
VIDEO
Video InputUSB C (MALE)
Video OutputDISPLAYPORT (FEMALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (FEMALE)
Video Ports DetailsHDCP 1.4; DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Mirror ModeNo
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
INPUT
Bus Powered  Yes
Product Length (in.)5.3
Product Length (cm.)13.5
Product Length (ft.)0.44
Product Length (m)0.135
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Material of ConstructionFPC
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Length (ft.)0.44
Cable Length (in.)5
Number of Displays1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85% RH
Storage Humidity Range10% to 85% RH
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
HDCP Specification2.0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.