Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to HDMI cable connects 2 HDMI displays to the USB-C or Thunderbolt 3 port on your laptop, tablet, MacBook or Chromebook.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Plays video on two displays simultaneously for multitasking and increasing productivity
  • Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use 
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB-C to HDMI Cable Connects Two 4K HDMI Displays to Your USB-C or Thunderbolt 3 Device
This USB Type-C to HDMI adapter connects two independent HDMI monitors, projectors and/or televisions to the USB-C or Thunderbolt 3 port on your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. It’s an ideal connector for creating video walls, giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K x 2K.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to HDMI monitors, televisions or projectors without installing special software drivers.
Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the USB-C cable to a source that supports MST, you may connect two displays simultaneously, great for multitasking and increasing efficiency. You can display the same image on both monitors, extend your desktop across both with different windows open on each, or combine both into one large monitor to create a video wall.
Enjoy the Clarity of 4K Video with 7.1-Channel Audio
This 4K HDMI cable supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz for crystal-clear picture and sound, as well as 36-bit Deep Color (12 bits per channel) and 7.1-channel surround sound. The cable is backward compatible with non-4K displays, so you can use your current 1080p monitors to avoid a costly upgrade to 4K.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI ports to your displays with user-provided cables (such as P568- and P569-Series high-speed cables).
Slim Design Is Ideal for Travel
The USB 3.1 Gen 1 adapter is about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device(s) with HDMI input
  • Windows required for MST

Package Includes

  • U444-06N-2H-MST USB-C to Dual HDMI Adapter - M/2xF, Gray
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237330
TechnologyHDMI
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported2
Video Ports(2) HDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported
  • Supports dual output video at resolutions up to 3840 x 2160 @ 30 Hz
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 30 Hz
Extended ModeYes
Extended Mode Details
  • Extend the desktop of an MST-compatible computer across two HDMI displays at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Mirror ModeYes
Mirror Mode Details
  • Transmit mirror images across two HDMI displays at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
AUDIO
Audio SpecificationPass-through audio
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.3
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorGray
Material of ConstructionAluminum, PVC
Cable Jacket ColorWhite
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Number of Displays2
Unit Dimensions (hwd / in.)0.610 x 2.620 x 2.130
Unit Packaging TypeBox
Unit Weight (lbs.)0.1698
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% ~ 85% RH (Non-Condensing)
Storage Humidity Range5% ~ 90% RH (Non-Condensing)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
MST Support  Yes
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m) P568-003-BK-GRP P568-003-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m) P568-006-BK-GRP P568-006-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 10 ft. (3.05 m) P568-010-BK-GRP P568-010-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.