Part Number: U444-010-DE
- Transmits video signals from sources supporting USB DisplayPort Alt Mode
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Plug-and-play operation with no software required for easy, immediate installation
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- 10-ft. (3.05 m) length allows great flexibility in placing source and display devices
- Note: This cable is uni-directional. Will only work from a USB-C port to DVI port
- 1-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DVI input
Package Includes
- U444-010-DE USB-C to DVI Adapter Cable (M/M), White, 10-ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 037332238757 |
Product Type | Passive Cable |
Technology | DVI |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
Max Supported Color Depth | 24-bit True Color |
INPUT
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Unit Dimensions (hwd / in.) | 0.650 x 1.640 x 1.990 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH |
Storage Humidity Range | 5% to 90% RH |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images