Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB Type-C to DVI adapter adds DVI, USB-A and USB-C PD charging ports to your tablet, laptop, smartphone or PC.

  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power
  • Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

Mini Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This USB Type-C to DVI adapter expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting video to a large display, adding a thumb drive or other USB peripheral, and powering and charging a PD Charging-compliant mobile device—all at the same time.
Supports USB DisplayPort Alternate Mode for Transmitting Video DisplayPort and USB Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video to a DVI Display
To send high-definition video to a DVI television, projector or monitor, connect the DVI port to the display using a DVI cable (sold separately). The DVI port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz.
Connects a USB Peripheral
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It supports fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with USB 2.0 and USB 1.1 devices. This dedicated BC 1.2-compliant port provides up to 1.5A of fast-charging power to mobile devices.
Note: Host must support USB OTG (On-the-Go)
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the U444-06N-DGUB-C is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 3A (60W).
Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C and Thunderbolt 3 to DVI adapter requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-DUB-C comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DVI input (DVI port)

Package Includes

  • U444-06N-DUB-C USB-C to DVI Adapter with USB-A Hub, Thunderbolt 3—1080p, PD Charging, Black, 6 in.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209139
Product TypeUSB-C to DVI Adapter
TechnologyDVI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputDVI-I DUAL LINK (FEMALE)
Number of Monitors Supported1
Video PortsDVI-I DUAL LINK (FEMALE)
Video Ports DetailsHDCP 1.3
Resolutions Supported

1920 x 1080 (1080p) @ 60Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Extended ModeYes
Mirror ModeYes
3D Video SupportedNo
DATA
Data PortsUSB A (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)1.2
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1DVI-I DUAL LINK (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts60
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

x1 20V/3A (60W) PD Charging Port; x1 5V/1.5A (7.5W) USB-A Port

Charging Ports / Amps1.5A; 3A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 3.90 x 5.60
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.570 x 3.100 x 1.600
Unit Packaging TypeBox
Unit Weight (lbs.)0.08
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  4.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) P561-003 P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.