Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C adapter adds DVI and USB-C PD ports to your laptop, MacBook, Chromebook or other compatible device.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • USB-C PD charging port supports power input up to 20V 3A (60W)
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB to DVI Adapter Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB-C adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DVI-enabled television, monitor or projector. It’s ideal for transmitting 1080p video to a large display, as well as powering and charging a PD Charging-compliant mobile device.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video to a DVI Display
To send high-definition video to a DVI television, projector or monitor, connect the DVI port to the display using a DVI cable (sold separately). The DVI port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz.
Charges the Connected Laptop, Smartphone or Other Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the adapter is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W.
Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB to DVI adapter requires no software, drivers or external power. It’s smaller than a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty
The U444-06N-DB-C is backed by a 3-year warranty, ensuring reliability and performance.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DVI input (DVI port)

Package Includes

  • U444-06N-DB-C USB-C to DVI Adapter w/PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210715
TechnologyDVI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputDVI-I DUAL LINK (FEMALE)
Number of Monitors Supported1
Video PortsDVI-I DUAL LINK (FEMALE)
Resolutions Supported

1920 x 1080 (1080p) @ 60Hz

Supported Resolutions1920x1080 (1080p)
Max Supported Video ResolutionDVI: 1920 x 1080 (1080p) @ 60Hz
Extended ModeYes
Mirror ModeYes
HDR SupportNo
3D Video SupportedNo
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.6
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 1DVI-I DUAL LINK (FEMALE)
Side B - Connector 2USB C (FEMALE)
Connector PlatingNickel
CHARGING
Number of Charging Ports1
Total Charging Watts60
Charging MethodAC
Charging Port TypeUSB C (FEMALE)
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps3A / 2A / 1.5A
Charging Amps per Port3
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket RatingVW-1
Number of Displays1
Shipping Dimensions (hwd / in.)0.79 x 4.60 x 3.90
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.550 x 2.300 x 1.600
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub PortsNo
Number of USB Hub Ports0
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportNo
HDCP Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) P561-003 P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.