Part Number: U436-1G-SFP
USB to Ethernet adapter provides Fiber-to-the-Desk (FTTD) connectivity to desktops, tablets and laptops in your mission-critical network.
- Brings high-speed fiber optic connectivity to your workstation without costly upgrade
- Open SFP port allows connection of either singlemode or multimode LC SFP transceiver
- Provides 1 Gbps throughput up to 5 km via singlemode fiber and 550 m via multimode
- Shields against disruptive EMI/RFI noise that can inflict hardware damage or data loss
- Gigabit Ethernet adapter is bus-powered via USB, so no external power is required
- 3-year limited warranty
Features
USB to Ethernet Adapter Bolsters Your Fiber-to-the-Desk (FTTD) Network Connections
The U436-1G-SFP allows you to instantly connect your computer, laptop or tablet’s USB-C port to a 10/100/1000 Mbps fiber optic network. The adapter helps bring fiber connectivity directly to your desk or workstation without a costly overall upgrade to fiber optic infrastructure. It is bus-powered through the USB-C port, so no external power is needed.
Open SFP Port Allows Both Singlemode and Multimode Transmissions
Connect your own singlemode or multimode LC SFP transceiver to the adapter’s open SFP port. The U436-1G-SFP transmits data up to 5 kilometers (singlemode) or 550 meters (multimode) from your fiber network using a 1310 nm wavelength. It is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. The adapter can be connected to an SC transceiver with the use of LC to SC fiber patch cabling, such as N316-Series.
Delivers Full Gigabit Ethernet Performance with Audio and Video Streaming
This compact transceiver Ethernet adapter is ideal for cable installers and troubleshooters who need to quickly and easily test multiple fiber connections. The U436-1G-SFP supports full 1 Gbps fiber optic network speeds, as well as USB 3.2 Gen 1 speeds up to 5 Gbps, allowing you to transfer data efficiently and stream audio and video. A blue LED indicates successful Ethernet connection and data transfer. The adapter works with Windows and Mac operating systems.
Shielding EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. By connecting your desktop or laptop to a fiber network, your equipment is protected from disruptive line noise that can inflict hardware damage or data loss. This EMI/RFI shielding also helps your connected components perform better and last longer.
Future-Proof Your Hardware to Keep Up with Growing Traffic Rates
Besides being more reliable than lower-bandwidth copper cabling, fiber optic Ethernet cables allow data to move faster and farther without the risk of data leaks. The U436-1G-SFP provides an instant FTTD connection that allows your desktop, laptop or tablet to operate at its full online potential.
System Requirements
- Computer, tablet or laptop with USB-C port
- 10/100/1000 Mbps Gigabit Ethernet network
- Compatible with N286-Series singlemode and multimode LC 1310 nm transceivers
- Compatible with N370-Series singlemode and N320-Series multimode LC fiber optic cabling
- Compatible with SC transceivers by using an LC to SC fiber patch cable, such as N316-Series
Package Includes
- U436-1G-SFP USB-C to Fiber Optic Transceiver Ethernet Adapter
- Driver CD
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332256867 |
Technology | Multimode; Singlemode |
Mode Type | Multimode; Singlemode |
INPUT
Built-In Cable Length (ft.) | 0.51 |
Built-In Cable Length (in.) | 6.1 |
Bus Powered | Yes |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | SFP (FEMALE) |
Contact Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Ethernet Data Activity (Blue); Illuminates solid when connected to a network; Flashes when transmitting data |
PHYSICAL
Color | White |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 4.5 +/- 0.2 mm |
Wire Gauge (AWG) | 28 |
Unit Dimensions (hwd / in.) | 0.710 x 1.610 x 2.200 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.0773 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 131°F (0° to 55°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
Relative Humidity | 5% to 90% RH, Non Condensing |
COMMUNICATIONS
Wavelength | 1310nm |
Transmission Distance | 5 Km (Singlemode); 500m (Multimode) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | Yes |
Optical Port | LC |
STANDARDS & COMPLIANCE
Product Certifications | EN 55024; EN 55032 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-01GLCLHSMD | Cisco-Compatible GLC-LH-SMD SFP Transceiver - 10/100/1000Base-LX/LH, DDM, Singlemode LC, 1310 nm, 10 km | |
N286-01GLX-SLX | HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km | |
N286-10G-LR-S | Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver - 10GBase-LR, DDM, Singlemode LC, 1310 nm, 10 km (6.1 mi.) | |
N286-10G-LRM | Cisco-Compatible SFP-10G-LRM SFP+ Transceiver - 10GBase-LRM, DDM, Multimode LC, 1310 nm, 220 m (721 ft.) | |
N286-10GLR-SLC | Cisco-Compatible SFP-10G-LR SFP+ Transceiver, 10GBase-LR, DDM, Singlemode LC , 1310 nm, 10 km | |
N286-25G-LR-S | Cisco-Compatible SFP-25G-LR-S SFP28 Transceiver - 25GBase-SR, Singlemode LC, 1310 nm, 10 km (6.2 mi.) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images