Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

Model Number: U436-000-GB New


Connects the USB-C or Thunderbolt 3 port on your computer, laptop, MacBook, Chromebook or tablet to a wired Gigabit Ethernet network.
  • Connects to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
  • Vertical USB-C plug orientation prevents adjacent ports from being blocked
  • More convenient, less expensive than installing or upgrading an internal Ethernet card
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

USB-C to Gigabit Ethernet Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to Gigabit Ethernet NIC Network Adapter (M/F) allows your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone to connect to a wired Ethernet network. Connect the USB-C plug to your device’s USB-C or Thunderbolt 3 port, and connect the RJ45 port to a UTP cable (such as Tripp Lite’s N201-Series, sold separately). 

Access True Gigabit Speeds Without an Ethernet Card
Ideal for settings in which no Wi-Fi is available or when a wired connection offers faster speeds, this USB 3.1 Gen 1 adapter lets you enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers and audio/video streaming. Stream audio and video without buffering, upload family photos to the Cloud and transfer large files with confidence.

Vertical Molding Prevents Blockage of Adjacent Ports
The USB-C input’s vertical orientation results in a slimmer adapter that maximizes space around the device’s ports and prevents them from being blocked. Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to RJ45 adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power (a driver may be required if your computer is running a version of Windows older than 10.1). The palm-sized one-piece molding fits into your pocket, briefcase or laptop bag for connecting to a wired Gigabit Ethernet network anywhere.


Typical Applications

  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Upload data from your MacBook or download data from the Ethernet at true 10/100/1000 Mbps speeds

Package Includes

  • U436-000-GB USB-C to Gigabit Ethernet Vertical Network Adapter (M/F), Black
  • Owner’s manual

System Requirements

  • PC, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone with USB-C or Thunderbolt 3 port
  • Windows, Mac or Chromium operating system
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238085
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen = Data Transmission, Orange = Power
PHYSICAL
ColorBlack
Material of ConstructionABS, PBT
Unit Dimensions (hwd / in.)0.56 x 0.08 x 2.53
Unit Packaging TypePolybag
Unit Weight (lbs.)0.025
ENVIRONMENTAL
Operating Temperature Range32 ~ 104F (0 ~ 40C)
Storage Temperature Range5 ~ 122F (-15 ~ 50C)
Relative Humidity0% ~ 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.1q; 802.3; 802.3az; 802.3u; 802.3x
CONNECTIONS
Side A - Connector 1(1) USB C (MALE)
Side B - Connector 1(1) RJ45 (FEMALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5e/Cat6
Full Duplex Support  Yes
TechnologyCat5/5e; Cat6; USB; USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsCertified to RoHS, REACH, CE, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
Copper Network Cables
  Model Number Description
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.

Resources & Downloads

support icon

Do you own a
U436-000-GB

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.