Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to HDMI cable connects your HDMI display to the USB-C or Thunderbolt 3 port on your laptop, MacBook or Chromebook.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 4K @ 24/25/30 Hz
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB-C to HDMI Cable Connects a 4K HDMI Display to Your USB-C or Thunderbolt 3 Device
This USB 3.2 to HDMI adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a 4K HDMI-enabled television, monitor or projector. It’s ideal for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 4K.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports UHD video resolutions up to 3840 x 2160 (4K) at 24/25/30 Hz and lush 7.1 surround sound. It also supports 36-bit Deep Color (12 bits per channel) and per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR). This USB-C to HDMI cable is backward compatible with non-4K displays.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.2 to HDMI adapter requires no software, drivers or external power. It’s about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-HDB-AM comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • USB-C to HDMI Adapter – M/F, Thunderbolt 3, USB 3.2, 4K @ 24/25/30 Hz, Black
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210661
Product TypeUSB-C to HDMI Video Adapter
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4; DisplayPort 1.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 x 2160 (4K) @ 24/25/30Hz
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
Chroma Sub Sampling4:4:4
DisplayPort Alt ModeYes
AUDIO
Audio SpecificationSupports 7.1 Audio Surround Sound
INPUT
Bus Powered  Yes
Product Length (in.)6
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.60
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)34 / 28
Cable Length (ft.)0.328
Cable Length (in.)3.94
Number of Displays1
Shipping Dimensions (hwd / in.)0.80 x 3.80 x 4.70
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.260 x 0.490 x 1.380
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)16
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.