Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C Multiport Adapter - HDMI, USB 3.2 Port, GbE, 60W PD Charging, HDCP, Black

Part Number:  U444-06N-HGUB-C

Adds HDMI, USB-A, USB-C PD charging and Gigabit Ethernet ports to your tablet, laptop, notebook, smartphone or PC.

  • Transmits DisplayPort signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @60 Hz
  • USB-A port provides up to 5V 1.5A (7.5W) of fast-charging power
  • Connects you to a wired Ethernet network when no Wi-Fi is available
  • USB-C PD 3.0 port supports 20V 3A (60W) power output for charging host device
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

Mini Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This USB-C to HDMI cable expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and 1080p video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
Supports USB DisplayPort Alternate Mode for Transmitting Audio/Video DisplayPort and USB Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video and Digital Audio to an HDMI Display
To send digital audio and HD video to an HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz.
Connects a USB Peripheral
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It supports fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with USB 2.0 and USB 1.1 devices. The port provides up to 5V/1.5A (7.5W) of fast-charging power to mobile devices. Note: Host must support USB OTG (On-the-Go).
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the U444-06N-HGUB-C is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 3A (60W). Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.2 to HDMI adapter requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input (HDMI port)

Package Includes

  • U444-06N-HGUB-C USB-C Multiport Adapter, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209160
Product TypeMultiport Adapter
TechnologyCat5/5e; Cat6; HDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.3; HDCP 1.3
Resolutions SupportedHDMI: 1080P 60Hz (1920 x 1080)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p)
Max Supported Video ResolutionHDMI: 1920 X 1080 (1080P) @ 60HZ
Extended ModeYes
Extended Mode Details

Extend the desktop from your host computer to an HDMI monitor at video resolutions up to 1920 x 1080 (1080p) @ 60 Hz

Mirror ModeYes
Mirror Mode Details

Mirror the video output from your host computer to an HDMI monitor at video resolutions up to 1920 x 1080 (1080p) @ 60 Hz

Max Supported Color Depth30-bit Deep Color
HDR SupportNo
3D Video SupportedNo
EDID SupportNo
DATA
Data PortsUSB A (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)2.60
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 Port = Green(Power), Orange (Data)
CHARGING
Number of Charging Ports2
Total Charging Watts60
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports Details
  • USB-A port supports fast charging up to 5V/1.5A (7.5W)
  • USB-C port supports PD charging up to 20V/3A (60W)
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps1.5A; 3A
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28+34
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)0.57 x 1.57 x 3.15
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  9 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/1.5A (7.5W); USB-C: PD Charging 20V/3A (60W)
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
CONNECTIONS
Number of Ports4
RJ45 Ports1
RJ45 Ports Detail

Supports 10/100/1000 Mbps (Gigabit) Ethernet connection

Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDCP Specification1.3
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  Yes
Remote Wakeup SupportYes
Multi-Resolution SupportNo
Ethernet SupportYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.