Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 4K HDMI, USB-A, USB-C PD charging and Gigabit Ethernet ports to your tablet, laptop, notebook, smartphone or PC.

  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Power Delivery port provides 20V 3A (60W) power output for charging connected device
  • USB-A port provides up to 5V 1.5A (7.5W) of charging power and transers data at 5 Gbps
  • 3-year limited warranty

Features

USB-C Multiport Adapter Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multifunction Workstation
This USB 3.2 adapter expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting digital audio and 4K video to a large display, adding a thumb drive or other USB peripheral, powering and quickly charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
Supports USB DisplayPort Alternate Mode for Transmitting Audio/Video Content
With a source device that also supports USB DisplayPort Alt Mode, you can extend the desktop of your computer to a second display, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K Video and Digital Audio to an HDMI Display
To send 7.1-channel surround sound and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using a 4K-compatible HDMI cable (sold separately, such as the P568-Series). The HDMI port supports UHD video resolutions up to 4K x 2K (3840 x 2160) at 30 Hz.
Connects a USB Peripheral
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It supports fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with USB 2.0 and USB 1.1 devices. The port provides up to 5V 1.5A (7.5W) of fast-charging power to mobile devices. Note: Host must support USB OTG (On-the-Go).
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant host device (such as a MacBook, Chromebook or Android smartphone) the U444-06N-H4GUB-C is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 3A (60W). Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately, such as the N201-Series), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB to multiport adapter works with all operating systems. It requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input (HDMI port)

Package Includes

  • U444-06N-H4GUB-C USB-C Multiport Adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209146
Product TypeMultiport Adapter
TechnologyCat5/5e; Cat6; HDMI; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions SupportedHDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 X 2160 (4K X 2K) @ 30HZ
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended ModeYes
Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror ModeYes
Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

HDR SupportNo
3D Video SupportedNo
EDID SupportYes
DisplayPort Alt ModeYes
AUDIO
Audio PortsHDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification7.1 channel surround sound via HDMI port
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
Network Ports Details1 Gbps (Gigabit)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter; Bus
Power Consumption (Watts)2.8
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports4
Ports1
Ports Detail

Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling.

Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Side B - Connector 4USB C (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 (x1 Green, x1 Orange)
CHARGING
Number of Charging Ports2
Total Charging Amps3
Total Charging Watts60
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Quickly charge the host device with up to 20V/3A (60W) of power
  • USB-A port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps1.5A; 3A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
Charging Amps per Port1.5; 3
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Cable Length (ft.)0.36
Cable Length (in.)4.33
Total Number of Ports4
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.570 x 1.570 x 3.150
Unit Packaging TypeBox
Unit Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  9.6 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)Charges host device with up to 20V 3A (60W); USB-A port quickly charges connected device with up to 5V/1.5A (7.5W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
EDID Compatible  Yes
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
Network Speed Support1 Gbps (Gigabit)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 UTP Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.