Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to HDMI 4K Adapter with USB-A Port and PD Charging, HDCP, Black


USB-C to HDMI Mac mini dock adds HDMI, USB-A and USB-C PD ports to your laptop, MacBook or other compatible device.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-06N-H4UB-C

Have a Question?
Contact Us

Features

USB-C to HDMI Mac Mini Dock Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB 3.1 to HDMI adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s ideal for transmitting digital audio and 4K video to a large display, adding a thumb drive or other USB peripheral, and powering and charging a PD Charging-compliant mobile device—all at the same time.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. The USB 3.1 to HDMI adapter is backward compatible with non-4K displays.
Connects Keyboards, Thumb Drives and Other USB Peripherals
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and supports fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps. It is also backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
Charges the Connected Laptop, Smartphone or Other Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the USB 3.1 to HDMI adapter is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W. This USB-C port is also capable of transferring data at USB 3.1 Gen 1 speeds up to 5 Gbps.
Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 to HDMI adapter requires no software, drivers or external power. It’s smaller than a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-H4UB-C comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-H4U-C USB-C to HDMI Adapter w/USB-A Hub and PD Charging – USB 3.1, Thunderbolt 3, 4K x 2K @ 30 Hz, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210678
Product TypeUSB-C Multiport Adapter
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeYes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror ModeYes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CHARGING
Number of Charging Ports2
Total Charging Amps3
Total Charging Watts60
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps1.5A; 3A
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Unit Dimensions (hwd / in.)0.55 x 1.57 x 2.32
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity10% to 85% RH
Power Provided to Connected Device(s)5% to 90% RH
CONNECTIONS
Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 4USB A (FEMALE)
Side B - Connector 5USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
HDCP Specification1.4
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Quick Charge CompliantNo
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the U44406NH4UBC model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.