Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Flat USB-C to HDMI cable connects an HDMI monitor to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt 3 port.
  • Flexible flat design allows easy bending and rolling for tangle-free carrying and storage
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

Features

Flat USB-C to HDMI Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to HDMI adapter (M/F) connects to an HDMI cable to add an HDMI monitor to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet, smartphone or PC. It’s ideal for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen.
Flat FPC Design Allows Easy Handling and Storage
The flat, bendable FPC (Flexible Printed Circuit) body helps the cable connect to devices in tight spaces or around obstacles. It rolls easily for tangle-free storage in your backpack or laptop bag.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C connector to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video with Digital Audio and 4:4:4 Color
The U444-F5N-HDR supports Ultra HD video resolutions up to 4K at 60 Hz, as specified in HDMI 2.0. The adapter supports 36-bit Deep Color and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for use with the MacBook Pro, Windows laptops and other devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. The five-inch cable fits into your pocket, briefcase or laptop bag for connecting to HDMI monitors anywhere.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
  • HDMI cable (M/M) that supports 4K 60 Hz resolutions

Package Includes

  • U444-F5N-HDR USB-C to HDMI Flat Adapter Cable, M/F, Black, 5 in.
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255402
Product TypePassive Cable
TechnologyHDMI; Thunderbolt
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsDisplayPort 1.2a; HDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:2; 4:4:4
BATTERY
Battery Charging (5V/1.5A Port)No
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Material of ConstructionFPC
Cable Jacket ColorBlack
Cable Length (ft.)0.42
Cable Length (in.)5
Total Number of Ports1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 85% RH
Storage Humidity Range10% to 85% RH
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003-FL P568-003-FL High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006-FL P568-006-FL High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010-FL P568-010-FL High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) P569-003 P569-003 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.