Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to HDMI over Cat6 Extender Kit, Transmitter/Receiver, PD 3.0, PoC, HDR, 4K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA


Transmitter/receiver kit extends a 4K A/V signal via Cat6 cable from a USB-C tablet or laptop to an HDMI display up to 125 ft. away.
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4), as specified in HDMI 2.0, for crystal-clear video
  • USB-C PD 3.0 port charges source device to avoid battery drain and untimely shutdowns
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Transmitter's local port shows you the UHD image being displayed up to 125-ft. (38.1 m) away
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B127-1A1-CH

Have a Question?
Contact Us

Features

USB-C to HDMI Extender for Displaying Video in Boardrooms and Conference Rooms 
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127-1A1-CH extends 4K video and stereo audio signals from a USB-C source device to an HDMI display up to 125-ft. (38.1 m) away via user-supplied Cat6 Ethernet cabling.
Supports USB DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting a USB-C cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The B127-1A1-CH supports Ultra HD video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0, with 8-channel LPCM, AC-3 and DTS digital audio. Built-in equalization automatically fine-tunes the image quality at the remote display with no time-consuming manual fiddling needed. The extender is capable of carrying HDR signals, which provide a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the remote receiver over Cat6 cable. Green and orange LEDs on both the transmitter and receiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver away from an AC outlet.
PD 3.0 Charging Port Charges the Source Device to Avoid Battery Drain and Signal Loss
The USB-C Power Delivery port provides power output up to 20V 3A (60W), which is sufficient wattage for charging and powering the connected source device, such as a MacBook Pro or Windows laptop. Connect the device's power supply or power adapter between the USB-C PD 3.0 port and an available AC outlet to prevent the source from running out of power prematurely.
Local HDMI Port Supports Multi-Resolution Technology
Connect a display to the transmitter's HDMI port to monitor the image being sent to the remote display. The port allows connection of displays of various resolutions without affecting the 4K @ 60 Hz transmission extended to the remote receiver.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Connect the transmitter to the source with a USB Type-C cable (such as Tripp Lite's U420-Series) and the receiver to the display with an HDMI cable (Tripp Lite's P568- or P569-Series). Then, connect the two units using Cat6 Ethernet cable (Tripp Lite N202-Series cable).
TAA-Compliant for GSA Schedule Purchases
The B127-1A1-CH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Connect a MacBook Pro, Windows laptop or notebook to a 4K display in a large conference room or meeting room for a video or PowerPoint presentation 
  • Upgrade the video quality of your trade show presentation or digital signage in a commercial or educational setting
  • Stream Netflix, Amazon Prime, Hulu and other home entertainment channels to your HDTV or projector

Package Includes

  • Transmitter
  • Receiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Owner’s manual

System Requirements

  • Source device with USB-C output (iPad, tablet, smartphone) that supports USB DisplayPort Alternate Mode
  • Display devices with HDMI input (HDTV, projector, monitor)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332253941
Product TypeCat5/Cat6 Extender Kit
TechnologyHDMI; HDR; Cat5/5e; Cat6; POC
Form Factor and Mounting OptionsBox; Wall-mount
VIDEO
Max Supported Video Resolution3840x2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)200
Max 1920 x 1080 (1080p) Range (ft)200
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 3840 x 2160 (4K@30Hz) Range (ft)150
Max 3840 x 2160 (4K@60Hz) Range (ft)125
Transmitter Video InputUSB-C
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Signal Range (ft.)125
Signal Range (m)38
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio InputUSB-C
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
POWER
Power SourceTransmitter end only (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.6A
External Power Supply Output Specs (V / A)24V/1A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0; 60W; 20V/3A
Power Over Cable (PoC) SupportYes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTx: x1 Green (Power), x2 Orange (Local, Output); Tx RJ45 port: Green (Connected), Orange (Activity) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Material of ConstructionMetal
Number of Displays1
RackmountableYes
Receiver Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Receiver Unit Weight (lbs.)0.45
Transmitter Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)0.45
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range5 to 122°F (-15 to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)125
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Side A - Connector 1(1) HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3(2) USB C (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification2.0
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Built-In EqualizerYes
SPECIAL FEATURES
DIN MountableNo
Integrated/Removable CableNo
MST Support  No
Included Mounting AccessoryNo
Multi-Resolution SupportNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, REACH, RoHS
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B1271A1CH model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 ft. (0.91 m) P568-003-2A P568-003-2A Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 ft. (0.91 m)
Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 6 ft. (1.83 m) P568-006-2A P568-006-2A Premium High-Speed HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 6 ft. (1.83 m)
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) P569-003-CERT P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m)
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-C03-G2-5A U420-C03-G2-5A USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-C06 U420-C06 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Resources & Downloads

support icon

Do you own a
B127-1A1-CH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.