Part Number: U444-CAT-H TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U444-CAT-H is available on the model support page
Features
System Requirements
- Source device with USB-C output (computer, laptop, tablet)
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- Transmitter unit
- Receiver unit
- Mini screwdriver
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332238801 |
Product Type | Extender Kit |
Technology | HDMI; POC |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 15 |
Transmitter Video Input | USB-C |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
AUDIO
Audio Input | USB-C |
Audio Output | HDMI |
Audio Specification | PCM 7.1, DTS & Dolby 5.1 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Source Type | USB |
Power Source | Receiver end only (Optional) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side A - Connector 2 | USB C (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side A - Connector 4 | HDMI (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 2 | HDMI (MALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green = Power; Orange = Signal Transmission |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 0.93 x 2.36 x 2 |
Receiver Unit Weight (lbs.) | 0.154 |
Shipping Dimensions (hwd / in.) | 1.73 x 7.87 x 5.60 |
Shipping Weight (lbs.) | 0.49 |
Transmitter Unit Dimensions (hwd / in.) | 1.02 x 3 x 2.42 |
Transmitter Unit Weight (lbs.) | 0.154 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat6/Cat6a |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010-BK-GRP | High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images