Part Number: U444-000-H4K6B
- Vertical USB-C plug orientation prevents adjacent ports from being blocked
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Supports 4:4:4 chroma subsampling to meet latest color standards
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-000-H4K6B USB-C to HDMI Vertical Adapter, M/F, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332247612 |
Product Type | USB-C to HDMI Adapter |
Technology | HDMI |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 2.2 |
Resolutions Supported |
|
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 @ 60Hz |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 0.560 x 0.820 x 2.260 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.041 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-001 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 1 ft. (0.31 m) | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images