Part Number: U457-1M2-NVMEG2
- Connects a 2230, 2242, 2260 or 2280 M.2 NVMe SSD drive to your computer
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Works up to 70% faster when connected to UASP host controller
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)
- M.2 (NGFF) PCIe NVMe SDD drive with M-Key connector (not compatible with B-Key/M+B-Key SATA SSD or M-Key M.2 PCIe-AHCI SSD
- UASP-enabled host controller required to achieve UASP performance
- Compatible with all USB-enabled operating systems
Package Includes
- U457-1M2-NVMEG2 USB-C to M.2 NVMe SSD Enclosure Adapter
- USB 3.1 Gen 2 Type-C cable (M/M), 2 ft.
- Mini screwdriver
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332247919 |
Drives Supported | PCIe M.2 NVMe M-Key SSD |
Technology | PCIe |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | M.2 NGFF NVMe (M-KEY) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Data/Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Unit Dimensions (hwd / in.) | 0.570 x 4.110 x 1.430 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.164 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Storage Temperature Range | 32° to 149°F (0° to 65°C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
UASP Support | Yes |
Thunderbolt Specification | Thunderbolt 3 (up to 20Gbps long or passive cables) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images