Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black


Connects the USB-C or Thunderbolt 3 port on your MacBook or Windows laptop to a wired Ethernet network at very fast 2.5 Gbps speeds.
  • Connects your laptop to a wired 2.5 Gbps network where Wi-Fi is weak or unavailable
  • More convenient, less expensive than installing or upgrading an internal Ethernet card
  • Widely compatible with Windows, Mac, Chrome and Linux operating systems
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no external power needed for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U436-06N-2P5-B

Have a Question?
Contact Us

Features

USB-C 3.1 to Gigabit Ethernet Adapter Connects You to a Wired 2.5G Network
This USB-C network adapter instantly connects your MacBook or Windows laptop to a wired network through a USB-C or Thunderbolt 3 port. No internal Ethernet card is required. Ideal for settings in which no Wi-Fi is available or when a wired connection offers faster speeds, this USB 3.1 Gen 1 adapter lets you enjoy true 2.5 Gbps Ethernet speeds for uploading and downloading large files and streaming audio/video without buffering. 
Plug-and-Play Operation Gets You Online Immediately
This bus-powered network adapter requires no external power source. Just connect the built-in USB 3.1 Gen 1 Type-C plug to your computer, and use a Cat5e/6 cable (sold separately) to connect the RJ45 end to a network. LEDs indicate when you’re connected to a network and when data is being transferred. The compact unit fits easily into a pocket, purse, backpack or laptop bag for instant file transfers where needed. It’s compatible with Windows, Mac, Chrome and Linux.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.

System Requirements

  • PC, laptop or other compatible device with USB-C or Thunderbolt 3 port (USB 3.1 required to achieve USB 3.1 speeds)
  • Windows (10), Mac OS X (10.13 and above), Chrome OS (Linux driver required), Linux Kernel 4.1 and above

Package Includes

  • U436-06N-2P5-B USB-C to Gigabit Ethernet Network Adapter (M/F), 2.5G, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332249098
TechnologyCat5/5e; Cat6; Cat6a
INPUT
Built-In Cable Length (ft.)0.98
Built-In Cable Length (in.)11.8
Bus Powered  Yes
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)0.98 x 1.57 x 3.35
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Relative Humidity0 ~ 90% RH
COMMUNICATIONS
Network Compatibility2.5 Gbps
IEEE Standards Supported802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Full Duplex Support  Yes
Remote Wakeup SupportYes
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U43606N2P5B model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) N201-007-BK N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) N201-014-BK N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m)

Documents & Downloads

Declarations of Conformity

support icon

Do you own a
U436-06N-2P5-B

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.