Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Creates portable external storage for SATA drives via the USB-C or Thunderbolt 3 port on your tablet, MacBook or Chromebook.
  • Connects 2.5 in. SATA SSDs and HDDs up to 2 TB to your computer, tablet or laptop
  • Dustproof, shockproof and IP66-rated to endure powerful jets of water from any direction
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

Connect a High-Performance SATA Drive to Your Computer’s USB-C or Thunderbolt 3 Port
This SATA enclosure is idea for adding external storage space when your laptop’s hard drive has no more room for your photos, videos, music and documents. The U457-025-G1-WPG lets you connect a SATA solid state drive (SSD) or hard disk drive (HDD) to any device with a USB-C or Thunderbolt 3 port, including a MacBook, Ultrabook, Chromebook, notebook, tablet or PC. It also helps you retrieve data stashed on old 2.5-inch SATA III, II and I drives up to 2 TB. It will also support higher SATA capacities as they become available.
Transfers Data at Fast USB 3.1 Gen 1 Speeds with UASP Support
This adapter supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0, to give you more data storage, retrieval and backup capacity. A blue LED indicates when drive data is being read, written or transferred. The U457-025-G1-WPG reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller. It is also backward compatible with previous USB generations, allowing you to use it with older equipment.
IP66 Rating Denotes Resistance to Dust and Water
The IP66 rating means the SATA enclosure is not only 100% protected against dust, but also able to endure high-pressure jets of water from any direction with no damage or decline in performance. In addition to its water and dust resistance, the U457-025-G1-WPG is shockproof, giving you peace of mind without worrying about dropping and damaging the unit.
Built-In USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time. The seven-inch wraparound cable stores within the adapter, ensuring it will never become lost.
Just Plug and Play for Immediate Use Right Out of the Package
No software, drivers or external power supply is required. The U457-025-G1-WPG is compatible with all USB-enabled operating systems, including Windows, Mac and Linux. Its dustproof, shockproof, IP66-rated case fits easily into your laptop bag, backpack or briefcase, so you can take it with you wherever you go.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • 2.5 in. SATA III, II or I drive with maximum height of 9.5 mm
  • UASP-enabled host controller required to achieve UASP performance
  • Compatible with all USB-enabled operating systems

Package Includes

  • U457-025-G1-WPG USB-C to SATA SSD/HDD Enclosure Adapter
  • Mini screwdriver
  • (10) Screws
  • (10) Washers
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250148
Drives Supported2.5" SSD & HDD
TechnologySATA/eSATA
INPUT
Built-In Cable Length (in.)7.28
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power/Data)
PHYSICAL
ColorGray
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.37 x 7.09 x 5.51
Unit Dimensions (hwd / in.)0.890 x 5.790 x 3.700
Unit Packaging TypeBox
Unit Weight (lbs.)0.5000
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  Yes
SATA VersionSATA I (1.5 Gbps); SATA II (3 Gbps); SATA III (6 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.