Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C 3.1 to USB-A cable connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.
  • USB-C to USB-A cable is compatible with all USB-C and Thunderbolt 3 devices
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation

Features

USB Type-C to USB Type-A Cable Connects a USB-C Mobile Device to a Wall Charger
This 20-inch USB-C 3.1 to USB-A cable allows you to connect any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks, to a USB-enabled computer, charger, hard drive or other peripheral for the purpose of charging, powering, syncing or transferring data. Its 20-inch length makes it easy to carry in your briefcase or laptop bag for quick downloads and file transfers on the go.
Charges Devices and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-C to USB-A cable supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. The Power Delivery cable also provides power output up to 3A (60 watts), which is more than sufficient for charging, syncing and powering compatible devices. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port
  • Device with a USB-A port
  • USB 3.1 Gen 1 compatibility required in both connected devices to achieve USB 3.1 Gen 1 speeds

Package Includes

  • U428-20N USB Type-C to USB Type-A Cable, M/M, 20 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243430
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB 3.0 A (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
Cable Length (ft.)1.7
Cable Length (in.)20
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-004-IND U360-004-IND 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
4-Port Portable USB 3.x (5Gbps) Hub U360-004-MINI U360-004-MINI 4-Port Portable USB 3.x (5Gbps) Hub
4-Port USB 3.x (5Gbps) Hub U360-004-R U360-004-R 4-Port USB 3.x (5Gbps) Hub
7-Port USB 3.x (5Gbps) Hub with 1.5A Charging U360-007 U360-007 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging
7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-007-IND U360-007-IND 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port U360-412 U360-412 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.