Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to VGA mini dock adds VGA, USB-A and USB-C PD ports to your laptop, MacBook, Chromebook or other compatible device.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB 3.1 Type-C Mini Dock Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB 3.1 to VGA adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a VGA-enabled television, monitor or projector. It’s ideal for transmitting 1080p video to a large display, adding a thumb drive or other USB peripheral, and powering and charging a PD Charging-compliant mobile device—all at the same time.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video to a VGA Display
To send high-definition video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (sold separately). The VGA port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz.
Connects Keyboards, Thumb Drives and Other USB Peripherals
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and supports fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps. It is also backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
Charges the Connected Laptop, Smartphone or Other Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the USB-C mini dock is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W. This USB-C port is also capable of data transfer.
Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play Thunderbolt 3 and USB to VGA cord requires no software, drivers or external power. It’s about the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-VUB-C comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with VGA input (VGA port)

Package Includes

  • U444-06N-VUB-C USB-C to VGA Adapter w/USB-A Hub and PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213242
TechnologyVGA/SVGA; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video PortsHD15 (FEMALE)
Max Supported Video ResolutionVGA: 1920 x 1080 (1080p) @ 60Hz
Extended ModeYes
Mirror ModeYes
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)1.8
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts60
Charging Ports / Amps0.9A; 3A
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 3.70 x 5.50
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.570 x 3.100 x 1.600
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  6.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB port, Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.