Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to VGA Adapter with Alternate Mode - DP 1.2, Black

Part Number:  U444-06N-VB-AM

USB-C to VGA cord connects your VGA display to the USB-C or Thunderbolt 3 port on your laptop, MacBook or Chromebook.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

Connects a VGA Display to Your USB-C or Thunderbolt 3 Device
This USB 3.2 Gen 1 to VGA adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a VGA-enabled television, monitor or projector. It’s ideal for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 1080p.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 1080p Video to a VGA Display
To send high-definition video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (sold separately). The VGA port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz, 36-bit Deep Color (12 bits per channel) and VGA digital transfer rates up to 6.75 Gbps (2.25 Gbps per channel). The U444-06N-VB-AM is also compatible with non-1080p VGA displays.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play Thunderbolt 3 and USB to VGA cord requires no software, drivers or external power. It’s about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-VB-AM comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with VGA input

Package Includes

  • U444-06N-VB-AM USB-C to VGA Adapter, Thunderbolt 3 - M/F, USB 3.2, 1080p, Black
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213327
TechnologyVGA/SVGA
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE)
Number of Monitors Supported1
Video PortsHD15 (FEMALE)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p)
Max Supported Video ResolutionVGA: 1920 X 1200 (1080P) @ 60HZ
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
EDID SupportNo
DisplayPort Alt ModeYes
INPUT
Built-In Cable Length (ft.)0.328
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.80
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28+34
Unit Dimensions (hwd / in.)0.6 x 1.5 x 1.7
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.7 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Displayport Specification1.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Multi-Resolution SupportYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.