Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your PC, Chromebook, MacBook Pro or Windows laptop to a wired Gigabit Ethernet network at 1 Gbps speeds.

  • Connects you to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
  • More convenient, less expensive than installing or upgrading an internal Ethernet card
  • Widely compatible with Windows and macOS operating systems
  • LED indicates successful connection to computer and an Ethernet network
  • Plug-and-play operation with no external power needed for easy, immediate installation
  • 3-year limited warranty

Features

USB to Gigabit Ethernet Adapter Connects You to a Wired 1G Network
This USB network adapter instantly connects your computer, notebook, MacBook Pro or Windows laptop to a wired Gigabit network through either a USB-A or USB-C port. No internal Ethernet card is required. Ideal for settings in which no Wi-Fi is available or when a wired connection offers faster speeds, this USB 3.2 Gen 1 adapter lets you enjoy true 10/100/1000 Mbps Ethernet speeds for uploading and downloading large files and streaming audio/video without buffering. 

Plug-and-Play Operation Gets You Online Immediately
This bus-powered network adapter requires no external power source. Just connect the built-in USB-A plug to your computer (a USB-C adapter is included for connecting a USB-C or Thunderbolt 3 port), and use a Cat6 cable (such as N201-Series) to connect the RJ45 end to a network. LEDs indicate when the adapter is connected to your computer and your computer is connected to a network.

Complies with Current IEEE Standards
The U336-000-GB-CA is compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. It supports full duplex with IEEE 802.3x flow control and half duplex with back-pressure flow control, as well as 10/100/1000 auto-sensing, Wake-on-LAN and IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading. The compact unit fits easily into a pocket, purse, backpack or laptop bag for instant file transfers where needed. It’s compatible with Windows and macOS.

System Requirements

  • PC, laptop or other compatible device with USB-A or USB-C port (USB 3.2 Gen 1 required to achieve USB 3.2 Gen 1 speeds)
  • Windows or macOS operating system

Package Includes

  • U336-000-GB-CA USB-C/USB-A to RJ45 Gigabit Ethernet Network Adapter
  • USB-A to USB-C adapter (F/M)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332266934
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x
INPUT
Built-In Cable Length (ft.)0.328
Built-In Cable Length (in.)3.937
Product Length (in.)5.905
Product Length (cm.)15
Product Length (ft.)0.492
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB A (MALE)
Side A - Connector 2USB C (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power); Orange (Activity)
CHARGING
Total Charging Amps3A
Total Charging Watts20
Charging Ports / Amps3A
PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)32 + 28
Shipping Dimensions (hwd / in.)4.72 x 3.94 x 0.78
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)1.968 x 0.846 x 0.570
Unit Packaging TypePolybag
Unit Weight (lbs.)0.088
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3az; 802.3u
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
Network Speed Support1 Gbps (Gigabit)
Remote Wakeup SupportYes
Driver RequiredNo
Recommended Category CableCat6/Cat6a Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) N201-007-BK N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) N201-014-BK N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.