Part Number: U280-W02-40C2-G
Travel-sized USB-C charger provides up to 40W to quickly and efficiently charge your laptop and smartphone at home or on the move.
- Ideal for charging smartphones, tablets, e-readers and laptops while traveling
- USB-C PD 3.0 ports support identical charging output for easy device charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
- Charger with folding plug is perfectly sized for traveling in your backpack or purse
- 2-year limited warranty
Features
40W USB Type-C Charger Gets Your Mobile Devices Ready in a Hurry, Wherever You Are
This dual-port USB charger lets you quickly and safely charge two USB-C mobile devices at the same time. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your smartphone, tablet and other USB-C devices charge at their fastest possible speed. The USB-C ports support USB Power Delivery (PD) 3.0 charging with identical charging outputs up to 20W (5V 3A, 9V 2.22A, 12V 1.67A) when used together. Each USB-C port supports individual charging output up to 30W (5V 3A, 9V 3A, 12V 2.5A), which is enough charging power to bring most modern smartphones from 0% to 50% battery in 30 minutes.
Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Devices to 100%
The USB-C ports feature auto-sensing technology that automatically adjusts to your device’s appropriate power level. The unit protects against overheating, overcurrent and overcharging. In fact, it stops charging as soon as your device’s battery is at full capacity. A blue LED indicates charge status at a glance.
Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
Specifications
OVERVIEW
UPC Code | 037332260895 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 1.2A (Max) |
OUTPUT
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (2) USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue - Power |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 3A |
Total Charging Watts | 40 |
Charging Method | USB |
Charging Method Detail | USB Power Delivery (PD) 3.0 |
Charging Port Type | USB C (FEMALE) |
Charging Ports Details | Each USB-C charging port supports a variety of charging profiles for single or dual device charging. The two ports support identical charging outputs so that the charging experience is simplified and no time is needed to determine which port works best for your device. Single Device Charging: USB-C1 & C2: 5V/3A (15W), 9V/3A (27W), 12V/2.52A (30W) Dual Device Charging: USB-C1 & C2: 5V/3A (15W), 9V/2.22A (20W), 12V/1.67A (20W) per port, for a total of 40W combined |
Charging Ports / Amps | (2) 3A |
Smart Charging Details | Auto-sensing technology automatically adjusts power output to match your device's specific needs |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Total Number of Ports | 2 |
Unit Dimensions (hwd / in.) | 1.870 x 1.860 x 1.090 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 77°F (0° to 25°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 20 to 90% RH, Non-Condensing |
Storage Humidity Range | 5 to 95% RH, Non-Condensing |
Power Provided to Connected Device(s) | Single Device: 30W; Dual Output: USB C1 (20W) + USB C2 (20W) = 40W |
FEATURES & SPECIFICATIONS
GaN Technology | Yes |
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL Listed |
Product Compliance | RoHS; REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U422-003-G2 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Images