Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Travel-sized USB-C charger provides up to 40W to quickly and efficiently charge your notebook or laptop at home or on the move.
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • USB-C PD 3.0 port supports a maximum power capacity of 40W for fast charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Measures less than 3.5 cu. in., making it perfectly sized for convenient travel use
  • 2-year limited warranty

Features

40W USB Type-C Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This single-port USB charger lets you quickly and safely charge your USB-C mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your MacBook Pro, Chromebook, Windows laptop, smartphone, tablet or other USB-C device charges at its fastest possible speed. The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W).
Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop, measuring less than 3.5 cubic inches. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C port features auto-sensing technology that automatically adjusts to your device’s appropriate power level, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your device’s batteries are at full capacity.
Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in the palm of your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents. 

Package Includes

  • U280-W01-40C1 USB-C Wall Charger, GaN, USB-C PD 3.0, 40W
RoHS compliant

Specifications

OVERVIEW
UPC Code037332249050
Product TypeWall Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle; Laptop; Chromebook
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 1-15P (NON-POLARIZED)
Input Current1.5A (MAX)
OUTPUT
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)40
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports1
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB C (FEMALE)
CHARGING
Number of Charging Ports1
Total Charging Amps3A
Total Charging Watts40
Charging MethodUSB
Charging Method DetailPower Delivery 3.0
Charging Port TypeUSB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
Charging Ports / Amps(1) 3A
Compatible DevicesSmartphone; Tablet
PHYSICAL
ColorWhite
Material of ConstructionPolycarbonate
Unit Dimensions (hwd / in.)1.476 x 1.437 x 1.583
Unit Packaging TypeBox
Unit Weight (lbs.)0.146
ENVIRONMENTAL
Operating Temperature Range32° to 77°F (0° to 25°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range20 to 90 % RH, Non-Condensing
Storage Humidity Range5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)USB-C: 20V 2A (40W)
FEATURES & SPECIFICATIONS
GaN Technology  Yes
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Y
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsUL Listed
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-C03-G2-5A U420-C03-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U422-003-G2 U422-003-G2 USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U426-003-G2 U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.