60W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0
- Ideal for charging smartphones, tablets, e-readers and laptops while traveling
- USB-C PD 3.0 port supports a maximum power capacity of 60W for fast charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
- Measures less than 5 cu. in., making it perfectly sized for convenient travel use
- 2-year limited warranty
U280-W01-60C1-G New
Have a Question?
Features
Typical Applications
- Charge a smartphone, tablet, laptop or other mobile device without taking up a valuable USB port on your computer
Package Includes
- U280-W01-60C1-G USB-C Wall Charger, GaN, USB-C PD 3.0, 60W
Specifications
OVERVIEW
UPC Code | 037332250469 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
Over Current Protection | When output is short-circuited, the transmission switches to the intermittent detection mode |
Technology | USB 3.0 (SuperSpeed); USB 3.1 (Gen 1) |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240 |
Input Frequency | 50/60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 100-240V, 1.5A (MAX) |
Product Length (in.) | 2.118 |
Product Length (cm.) | 5.38 |
Product Length (ft.) | 0.177 |
Product Length (m.) | 0.054 |
OUTPUT
Output Capacity | 5V 3A (15W), 9V 3A (27W), 15V 3A (45W) and 20V 3A (60W) |
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
CHARGING
Number of Charging Ports | 1 |
Charging Ports / Amps | 1.5A |
Total Charging Amps | 1.5A |
Charging Method | USB |
Total Charging Watts | 60 |
Charging Ports Detail | 5V 3A (15W), 9V 3A (27W), 15V 3A (45W) and 20V 3A (60W) |
Charging Port Type | USB C (FEMALE) |
Charging Method Detail | Power Delivery 3.0 |
PHYSICAL
Color | White |
Material of Construction | Polycarbonate |
Unit Dimensions (hwd / in.) | 2.11 x 1.574 x 1.433 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.243 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 77 F (0 to 25 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C ) |
Power Consumption (Watts) | 60W |
Operating Humidity Range | 20 to 90 %, RH Non-Condensing |
Storage Humidity Range | 5 to 95 %, RH Non-Condensing |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | USB Type-C (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Quick Charge Compliant | 3.0 |
SPECIAL FEATURES
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | Yes |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH, FCC, UL |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M102-003-WH | USB-C to Lightning Sync/Charge Cable, MFi Certified - USB 2.0, M/M, White, 3 ft. (0.91 m) |
![]() |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U422-003-G2 | USB-C to USB Type-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.