USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
Connects a USB3.0 enabled computer to a USB3.0 peripheral with Micro B type connector
- 1-ft. SuperSpeed USB 3.0 A to Micro B Cable
- 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1-ft. SuperSpeed USB 3.0 A Male to Micro B Male - Black
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
- Sync-N-Go technology minimizes user wait-time.
- Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements.
- Backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.
- Aluminum Foil / Braid shielding for superior EMI / RFI protection
System Requirements
- Computers and Peripherals with USB 3.0 capabilities
Package Includes
- 1-ft. SuperSpeed USB 3.0 A Male to Micro B Male Device Cable - Black
Specifications
OVERVIEW
UPC Code | 037332186164 |
USB Cable Type | Passive |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5MM |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 MICRO-B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the U326001BK model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images