USB Cable Kit for KVM Switch B006-VU4-R, 10 ft. (3.05 m)
- Required to connect a USB computer to the B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P758-010
Have a Question?
Overview
Tripp Lite's 10-ft. (3.05 m) USB KVM cable kit connects a USB computer to a B006-VU4-R KVM switch. The KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable. The computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB computer to a B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- Molded ends with easy-grip textured overmold
- Supports any VGA/SVGA monitor
- Constructed of mini-coax (RGB) and paired video wire
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
Specifications
OVERVIEW
UPC Code | 037332014993 |
Technology | USB; VGA/SVGA |
PHYSICAL
Color | Gray |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 0.50 |
Shipping Weight (lbs.) | 0.85 |
CONNECTIONS
KVM Switch Side 1 | HD15 (Female) |
KVM Switch Side 2 | USB B (Male) |
Computer Side 1 | HD15 (Male) |
Computer Side 2 | USB A (Male) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B006-VU4-R | 4-Port Desktop KVM Switch (USB) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.