USB Cable Kit for KVM Switch B006-VU4-R, 6 ft. (1.83 m)
Part Number: P758-006
- Required to connect a USB computer to the B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Required to connect a USB computer to a B006-VU4-R KVM switch
- KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
- Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
- Molded ends with easy-grip textured overmold
- Supports any VGA/SVGA monitor
- Constructed of mini-coax (RGB) and paired video wire
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
- Hi-Resolution cable
System Requirements
- A USB computer
- A USB KVM switch (model # B006-VU4-R).
Package Includes
- 6-ft. USB Cable Kit for the B006-VU4-R KVM Switch
Specifications
OVERVIEW
UPC Code | 037332014986 |
Accessory Type | Cable Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
KVM Switch Side 1 | HD15 (Female) |
KVM Switch Side 2 | USB B (Male) |
Computer Side 1 | HD15 (Male) |
Computer Side 2 | USB A (Male) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B006-VU4-R | 4-Port Desktop KVM Switch (USB) |