Part Number: US-4A
This Model has been retired and has not been replaced. More information for the US-4A is available on the model support page
Overview
Our USB Server makes it possible for USB printers (including multi-function printers), USB scanners and other types of USB devices to be used and shared by PCs on a network. It is ideal for home office, small office or classroom use.
The USB Server supports both Ethernet and Wi-Fi networks -- making it easy to print to a USB printer or connect to other USB devices from a Wi-Fi based laptop.
Features
- Share USB devices
- Make USB devices available to multiple PCs and Macs on your network
- Access USB devices from a WiFi laptop
- Eliminates the need to take the laptop to the USB device in order to connect the two with a USB cable
- Break the 5 meter USB cable limitation
- Separate the USB device and the host PC by any distance (100 ft, 100 miles, or more)
System Requirements
Windows:
- Windows 2000/XP
Macintosh:
- Mac OS X (v10.3 or later)
Package Includes
- Server (US-4A)
- power supply
- CD with driver software and user guide
- Printed Quick Start Guide
Specifications
OVERVIEW
UPC Code | 672603030021 |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite USB Device Server |
INPUT
Recommended Electrical Service | 100 - 120V AC |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 6.00 x 2.30 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images