4-Port Portable USB 3.0 SuperSpeed Hub
- Portable design with built-in 1-ft. cable
- USB data transfer rates up to 5Gbps
- Plug and Play
- 3-year limited warranty
Overview
Small, portable design allows the hub to travel easily, and built-in cable eliminates the need to carry a separate cable for attachment to laptops and tablets. Needed power comes from the attached computer... no need for external power adapter. Plug-n-Play...no drivers or software required. Works with all Windows and MAC operating systems.
Features
- Add 4 additional USB 3.0 ports to your PC, Laptop, or Tablet
- Compact design...4in long by 1.25in wide by .75in high
- Built-in 1-ft. attachment cable
- USB 3.0 SuperSpeed 5gbps
- Plug-n-Play...no drivers or software to load
- Bus powered...separate power supplied not needed
- Compatible with all Windows and MAC OS
- Backward compatible with Hi-Speed ( 480Mbps ), Full Speed ( 12Mbps ), and Low Speed ( 1.5Mbps) USB versions
Specifications
OVERVIEW
UPC Code | 037332184726 |
Product Type | Hub |
Technology | USB 3.0 (SuperSpeed); USB |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Detail | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 16.8 |
Product Length (cm.) | 42.67 |
Product Length (ft.) | 1.4 |
Product Length (m.) | 0.426 |
PHYSICAL
Color | Black; Silver |
Cable Jacket Rating | VW-1 |
Included Mounting Accessories | No |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 5.50 x 3.90 x 1.20 |
Shipping Weight (lbs.) | 0.24 |
Unit Dimensions (hwd / in.) | 0.8 x 4.3 x 1.3 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 F (-20 to 70 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 2.6 BTU/Hr |
Power Consumption (Watts) | 0.77 |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output per USB port |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U360004MINI model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U322-015 | USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft. (4.57 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.