Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port Compact USB KVM Switch with Audio and Cable

Model Number: B004-VUA2-K-R


  • Fast, easy switching via keyboard hot keys, push buttons or software (not required)
  • PC and Mac compatible
  • Allows sharing of audio components between systems; listen to music from one computer while switching to the other computer
  • Compact design saves desk space
  • No AC adapter required
  • (x2) 6ft USB KVM Cable kits and (x2) 6ft 3.5mm Audio Cable kits included
  • Compatible with all major operating systems
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B004-VUA2-K-R is a 2-port Compact USB KVM Switch with optional audio and microphone switching function. It allows you to access, control, boot and reboot two USB-enabled computers from a single console (keyboard, monitor and mouse). The independent audio/mic switching function allows an uninterrupted audio experience - you can continue listening to audio even when you switch to the other computer.

It includes innovative, easy-to-use KVM Switcher Software for Windows and Macintosh platforms. A small client application facilitates your KVM switching operations such as computer selection, hot key sequence programming, auto-scanning, auto-scan delay time programming, independent or simultaneous audio/computer switching and more. Compatible with all major operating systems.

Features

  • Fast, easy switching via keyboard hot keys, push buttons or software
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
  • Independent audio switching allows you to listen to audio from one computer while switching to the other computer
  • Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice]
  • Compact design saves desk space
  • Does not require an AC adapter
  • Compatible with all major operating systems
  • Includes two, 6ft Cable Kits

System Requirements

  • Console: VGA, SVGA or Multisync Monitor, USB Keyboard and USB Mouse
  • Computers: VGA, SVGA or Multisync Monitor Port and USB Port
  • Audio (Optional): Speakers with standard 3.5 mm Connectors and a computer with 3.5mm ports
  • Compatible with all major operating systems

Package Includes

  • Compact 2-port USB KVM Switch with Audio
  • (2) 6ft USB KVM Cable Kits and (2) 6ft 3.5mm Audio Cable Kits
  • CD-ROM with KVM Switcher Software
  • Owner's Manual with Warranty Information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140043
ConsoleNo
Max CPU2
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Selected PC)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)3.00 x 7.90 x 7.80
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.3 x 4 x 2.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.22
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  1.7 BTU/Hr
Power Consumption (Watts)0.5
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports2
PC/Server ConnectionsUSB; VGA
Side A - Connector 1(2) HD15 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfacePS/2
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceVGA
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Port SelectionPushbutton; Hotkey; Software
Max Supported Video Resolution2048 x 1536 @60Hz
USB SpecificationUSB 1.1 (up to 12 Mbps)
Audio SpecificationStereo Audio
Cat5 KVM SwitchNo
TechnologyUSB; VGA/SVGA; Stereo Audio
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P312-003 | Digital Signage & Audio/Video P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3-ft.
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P312-015 | Digital Signage & Audio/Video P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15-ft.
P502-003 | Digital Signage & Audio/Video P502-003 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.