Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)

Model Number: B022-002-KT-R


  • Control 2 computers with 1 keyboard, monitor and mouse
  • Comes with 2 PS/2 KVM cable kits
  • P776-Series USB KVM cable kits are available separately for connection of USB computers
  • Simple plug-and-play design
  • Ultra-slim design takes up minimal space
  • Compatible with all major operating systems except Mac and Sun
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B022-002-KT-R 2-port KVM Switch is the optimal solution for controlling 2 computers from one keyboard, mouse and monitor. Installation is a snap - just connect the PCs using the included PS/2 cable kits. P776-Series USB KVM cable kits are available separately for connection of USB computers. Easily switch between computers via front-panel push buttons or keyboard hotkey commands.

Features

  • Control 2 computers from a single keyboard, mouse, and monitor
  • Comes with 2 PS/2 KVM cable kits
  • P776-Series USB KVM cable kits are available separately for connection of USB computers
  • Supports VGA, SVGA, or Multisync monitors
  • Easy to install - no software required
  • Easily select a computer via front-panel push buttons or keyboard hotkeys
  • Auto Scan function to monitor computer operation
  • Supports Microsoft IntelliMouse and the scrolling wheel on most mice
  • Superior video quality - up to 2048x1536; DDC2B
  • External power not required
  • Compatible with all major operating systems except Mac and Sun

System Requirements

  • VGA, SVGA or Multisync Monitor with an HD15 port
  • PS/2 mouse
  • PS/2 keyboard
  • PS/2 or USB computer
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • B022-002-KT-R 2-port KVM Switch
  • (x2) PS/2 KVM Cable Kits
  • PS/2 console cable kit
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120236
ConsoleNo
Max CPU2
PHYSICAL
ColorSilver
LCD Monitor (in.)Not Applicable
Shipping Dimensions (hwd / in.)6.80 x 2.50 x 9.40
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)1 x 5 x 3.25
Unit Weight (lbs.)0.73
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
CONNECTIONS
Ports2
PC/Server ConnectionsPS/2; USB; VGA
Included KVM Cable (Equipment Side) - Connector 1HD15 (Male)
Included KVM Cable (Equipment Side) - Connector 2(x2) MiniDIN6 (Male)
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, you may be able to use it with the B020- and B022-Series models.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the B022002KTR model support page.

Accessories

KVM Switch Accessories
  Model Number Description
0DT60002 | KVM Switch Accessories 0DT60002 PS/2 to USB Converter
P774-006 | KVM Switch Accessories P774-006 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.
P774-010 | KVM Switch Accessories P774-010 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.
P774-015 | KVM Switch Accessories P774-015 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.
P774-025 | KVM Switch Accessories P774-025 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25-ft.
P776-006 | KVM Switch Accessories P776-006 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.
P776-010 | KVM Switch Accessories P776-010 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.
B013-330 | KVM Switch Accessories B013-330 Cat5e KVM Console Extender Kit
USB, Lightning & FireWire
  Model Number Description
B015-000 | USB, Lightning & FireWire B015-000 USB to PS/2 Adapter for Keyboard and Mouse
U219-000-R | USB, Lightning & FireWire U219-000-R USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B022-002-KT-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.