Part Number: B203-101-PNPINT TAA
Connects your home/office PC or laptop to a webcam, printer, hard drive or other USB peripheral located up to 164 ft. (50 m) away.
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Includes 4 international plug adapters for connecting to almost any electrical outlet
- Widely compatible transmitter/receiver kit works with all major operating systems
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
Connects Your Computer or Laptop to a USB Device up to 164 ft. (50 m) Away
This plug-and-play extender kit is ideal for connecting your home or office computer’s USB-A port to a printer, webcam, external hard drive or other USB peripheral located up to 164 feet (50 meters) away. The B203-101-PNPINT includes a local transmitter and a remote receiver. It sends USB signals over user-supplied Cat5e/6 cabling (such as N202-Series Cat6 Ethernet cables).
With Great Distance Comes Great Flexibility
By extending the USB connection beyond the standard 16-foot (4.9 meters) distance limitation to 164 feet (50 meters), the B203-101-PNPINT provides workstation flexibility to place your computer and its connected USB peripheral where they are best suited, even in separate rooms. This extender kit supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 technology, allowing you to connect legacy devices. No network connectivity is needed.
Built-In USB Cable Offers a Fast, Easy Plug-and-Play Connection
Just connect the transmitter’s USB cable to your computer’s USB-A port, connect a USB peripheral to the receiver’s USB-A port, and connect the two units with Cat5e/6 cable (sold separately). No drivers or other software is needed. The included external power supply connects to the receiver. It comes with four international plug adapters (North America, United Kingdom, Europe, Australia), so you can connect to a wall outlet, UPS, PDU or surge protector almost anywhere.
TAA-Compliant for GSA Schedule Purchases
The B203-101-PNPINT is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Computer or laptop with USB-A port
- Any major operating system
- Cat5/5e/6/6a cabling
Package Includes
- Transmitter
- Receiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332271563 |
Technology | USB 2.0 (High Speed) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 100-240V, 50/60Hz, 0.35A |
Input Current | 5V 2A |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Receiver Unit Dimensions (hwd / cm.) | 2.4 x 6.1 x 5.18 |
Receiver Unit Dimensions (hwd / in.) | 0.94 x 2.4 x 2.04 |
Receiver Unit Weight (kg) | 0.08 |
Receiver Unit Weight (lbs.) | 0.17 |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 8.50 |
Shipping Weight (lbs.) | 0.80 |
Transmitter Unit Dimensions (hwd / cm.) | 2.4 x 5.5 x 3.45 |
Transmitter Unit Dimensions (hwd / in.) | 0.94 x 2.17 x 1.36 |
Transmitter Unit Weight (kg) | 0.08 |
Transmitter Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 0 to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; DOE; FCC; GS; LPS; TUV; UL; cUL |
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- Owner’s Manual for 1-Port USB over Cat5/6 Extender Kit Model: B203-101-PNP 4-Port USB over Cat5/6 Extender Kit Model: B203-104-PNP 1-Port USB over Cat5/6 Extender Kit with International Plug Adapters Model: B203-101-PNPINT - Multiple Languages
- Owner's Manual for USB 2.0 Over Cat5 Plug-and-Play Extender Kit & 4-Port USB 2.0 Over Cat5 Plug-and-Play Extender Hub (English)
- Product Datasheet
Declarations of Conformity
Product Images