4-Port USB over Cat5 Hub with 4 Remote Ports, TAA
- Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
- Uses readily available Cat5e/Cat6 patch cable
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
U224-4R4-R
Have a Question?
Overview
Features
- Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
- Uses readily available Cat5e/Cat6 patch cable
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332146687 |
Product Type | Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
Technology | USB 2.0 (High Speed); USB |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Detail | (4) USB-A - USB 2.0 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.35A |
External Power Supply Output Specs (V / A) | 5V, 2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CE; FCC; UL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red - Connection; Green - Activity |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Receiver Unit Height (in.) | 0.9 |
Receiver Unit Width (in.) | 2.4 |
Receiver Unit Depth (in.) | 3.3 |
Shipping Dimensions (hwd / in.) | 2.30 x 8.90 x 5.90 |
Shipping Weight (lbs.) | 0.75 |
Transmitter Unit Depth (in.) | 2.6 |
Transmitter Unit Height (in.) | 0.9 |
Transmitter Unit Width (in.) | 1.8 |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U2244R4R model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
![]() |
N001-050-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m) |
![]() |
N001-075-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. (22.86 m) |
![]() |
N001-100-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m) |
![]() |
N001-150-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. (45.72 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) |
![]() |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Extenders
Model Number | Description | |
---|---|---|
![]() |
B202-150 | 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Videos
- U224-4R4-R 4-Port USB Extender Hub
https://www.tripplite.com/video/u224-4r4-r-4-port-usb-extender-hub/56324
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.