Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
  • Uses readily available Cat5e/Cat6 patch cable
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

4-Port USB 1.1 over Cat5 extender hub allows USB peripherals to be located up to 150 feet (45.7 meters) from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals and run Cat5e/Cat6 cable up to 150 feet to the remote receiver unit and connected devices. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
  • Uses readily available Cat5e/Cat6 patch cable
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local transmitter unit
  • 4-Port remote receiver unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146687
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 2.0
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel PlugOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports4
Side A - Connector 1USB A (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed - Connection; Green - Activity
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Receiver Unit Height (in.)0.9
Receiver Unit Width (in.)2.4
Receiver Unit Depth (in.)3.3
Shipping Dimensions (hwd / in.)2.30 x 8.90 x 5.90
Shipping Weight (lbs.)0.75
Transmitter Unit Depth (in.)2.6
Transmitter Unit Height (in.)0.9
Transmitter Unit Width (in.)1.8
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
TAA Compliant OptionY
External Power Supply CertificationsCE; FCC; UL
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) N001-050-GY N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m) N001-075-GY N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m) N001-100-GY N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m) N001-150-GY N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m)

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)

USB Extenders

  Model Number Description
1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA B202-150 B202-150 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.