Part Number: U206-010
This Model has been retired and has not been replaced. More information for the U206-010 is available on the model support page
Overview
This USB to Parallel Printer Cable (USB 1.1) provides the convenience of connecting a parallel device, such as a printer, to a computer through the USB port. Just plug it in and the driver installs automatically; no need for a software CD. Perfect for systems without a parallel port or when the existing parallel port is needed for another device. The 10-foot (3.1-meter) cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life. Double shielding provides maximum EMI/RFI protection. USB-A male to Cent36 male.
Features
- Connects a parallel device such as a printer to a computer through the USB port
- Bi-directional parallel port compliant to IEEE-1284 industry standard
- Just plug it in and the driver installs automatically; no need for a software CD
- Perfect for systems without a parallel port or when the existing parallel port is needed for another device
- 10-ft. (3.05 m) cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity
- Molded connectors and integral strain relief provide extra durability and long life
- Double shielding provides maximum EMI/RFI protection
- USB-A male to Cent36 male, USB 1.1 rated
- Compatible with Windows, Mac, and Linux
System Requirements
- Computer with an available USB port
- Parallel printer with Cen36 port
- Compatible with Windows XP, Vista, 7, 8, 8.1, and 10
- Compatible with Mac OS X 10.6 and later
- Compatible with Linux
Package Includes
- USB to Parallel Printer Cable (USB A to Cen36 M) - 10-ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 037332184740 |
Technology | Parallel |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | CENTRONICS 36 (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.31 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
Model Number | Description | |
---|---|---|
U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images