Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft.


  • Connect a non-USB Parallel printer to a computer USB port
  • Bi-directional parallel port compliant to IEEE-1284 industry standard
  • Driver installs automatically, without the need for a software CD
  • Compatible with Windows, Mac, and Linux

View Full Product Details

Tripp Lite Part Number

U206-006-R

Have a Question?
Contact Us

Overview

Tripp Lite's USB to Parallel Printer Cable (USB 1.1) provides the convenience of connecting a parallel device such as a printer to a computer through the USB port. Just plug it in and the driver installs automatically; no need for a software CD. Perfect for systems without a parallel port or when the existing parallel port is needed for another device. The 6-ft. cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life. Double shielding provides maximum EMI/RFI protection. USB-A male to Cent36 male.

Features

  • Connects a parallel device such as a printer to a computer through the USB port
  • Bi-directional parallel port compliant to IEEE-1284 industry standard
  • Just plug it in and the driver installs automatically; no need for a software CD
  • Perfect for systems without a parallel port or when the existing parallel port is needed for another device
  • 6-ft. cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity
  • Molded connectors and integral strain relief provide extra durability and long life
  • Double shielding provides maximum EMI/RFI protection
  • USB-A male to Cent36 male, USB 1.1 rated
  • Compatible with Windows, Mac, and Linux

System Requirements

  • Computer with an available USB port
  • Parallel printer with Cen36 port
  • Compatible with Windows XP, Vista, 7, 8, 8.1, and 10
  • Compatible with Mac OS X 10.6 and later
  • Compatible with Linux

Package Includes

  • USB to Parallel Printer Cable (USB A to Cen36 M) - 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332014757
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.70 x 4.70 x 0.50
Shipping Weight (lbs.)0.31
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1CENTRONICS 36 (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB; Parallel
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
USB Cables
  Model Number Description
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
U206-006-R

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.