Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB to PS/2 Adapter for Keyboard and Mouse


  • Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to a USB port on a computer
  • No external power needed
  • Plug-and-play compact design

View Full Product Details

Tripp Lite Part Number

B015-000

Have a Question?
Contact Us

Overview

A fast easy way to connect a USB computer to a KVM switch or to connect a PS/2 keyboard and mouse to a USB port on a computer. All Tripp Lite USB cabling includes superior foil shielding for reliable error-free data communications.

Features

  • Connect a USB computer to a KVM switch
  • Connect a notebook computer to a KVM switch
  • Connect a PS/2 keyboard and mouse to a USB port on a computer

System Requirements

  • USB computer with free USB port

Package Includes

  • USB to PS/2 Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118769
INPUT
Cable Length (in.)35
Cable Length (cm)88.90
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1(2) MINI DIN-6 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Yes. The B015-000 will support Windows 8.
The B015-000 is bus powered, so its maximum current draw from the connected computer is 500mA. The device itself consumes 18mA and the remaining current will be available for the connected PS/2 devices to use.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the B015000 model support page.

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
B015-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.